Skip to main content
Renesas Electronics Corporation

Description

Bluetooth® Low Energy (LE) connected smart asset tracking labels offer several advantages compared to traditional, passive RF interface (e.g., NFC, UHF) solutions. These labels actively measure, log, and report parameters such as temperature and humidity, acceleration, and light exposure. Further, they can be accessed in high-volume scenarios, such as for inventory and status, and event control involving several thousand labels, using ubiquitous devices such as smartphones, tablets, or laptops. In addition, the US207-TRACKLBLEVZ features a flexible battery to minimize the logistical effort of using a battery-equipped solution.

Features

  • Flexible architecture to support various sensor needs:
    • Temperature and humidity
    • Acceleration
    • Light
  • Active beacon function for inventory control
  • Several weeks of operating time using a 20mAh flexible battery
  • Ultra-low leakage 8MBit flash memory AT25XE081D
  • Software Update Over-The-Air (SUOTA)

Applications

Smart Asset Tracking Label Block Diagram
Smart Asset Tracking Label
Ultra-low power Bluetooth label for real-time asset tracking with extended battery life.
Type Title Date
Quick Start Guide PDF 319 KB
PCB Design Files
Log in to Download ZIP 2.93 MB
2 items

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Part NumberStatusStockSampleable
US207-TRACKLBLEVZActiveOut of StockAvailable