Skip to main content
Renesas Electronics Corporation

Overview

The DA14530 SmartBond TINY™ Development Kit Pro is the most ideal way to quickly and easily get started developing applications and products using the DA14530 Bluetooth® Low Energy (LE) system-on-chip SoC.

The DA14530-00FXDB-P is the FCGQFN24 daughterboard for the DA14530 Development Kit Pro's motherboard. A WLCSP17 daughterboard can be ordered separately for the DA14531 Development Kit Pro.

Features

  • Two mikroBUS™ header interfaces and one Arduino interface enabling you to expand the functionality of the kits with hundreds of available click boards and shields
  • Embedded printed antenna and SMA connector capability enables you to perform RF measurements
  • Onboard 2-Mbit SPI data Flash
  • Onboard Segger chip gives you complete debugging capability
  • One user LED
  • Two user buttons and one reset button
  • Mini USB port to provide power and data interfacing to a PC
  • Support for coin cell battery
  • Software:
    • SmartSnippets™ Studio, to profile and fine tune the power consumption of your application
    • Support Keil® Integrated Development Environment
    • Free Software Development Kit (SDK) for peripheral and Bluetooth LE examples
    • Set of software examples build on the top of the SDK available for download

Products in the Design

Sample & Buy

DA14530 SmartBond TINY™ Development Kit

DA14530-00FXDEVKT-P

Active
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $98.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond TINY DA14530 Bluetooth Low Energy Dev Kit Pro - FCGQFN24 Daughterboard

Expand the DA14530 Development Kit Pro with an FCGQFN24 daughterboard. Designed to support evaluation and prototyping of ultra-low power Bluetooth Low Energy designs.

SmartBond TINY DA14531 Bluetooth Low Energy 5.1 System-on-Chip Development Kit Pro

Accelerate development of ultra-low power Bluetooth Low Energy applications using the DA14531 SmartBond TINY platform. Designed for efficient prototyping and evaluation.