Skip to main content
Renesas Electronics Corporation

Overview

The US159-DA16600EVZ is a highly integrated ultra-low-power Wi-Fi and Bluetooth® Low Energy (LE) combo Pmod™ module that provides a convenient way to add both low-power Wi-Fi and low-power Bluetooth LE functionality to your device. The DA16600MOD integrates with the low-power Wi-Fi DA16200 System-on-Chip (SoC) and the low-power Bluetooth LE DA14531 SoC on a single module. They deliver long battery life and low-power consumption in a convenient form factor. As a single integrated system, it includes features such as Wi-Fi and Bluetooth LE coexistence and Wi-Fi provisioning through a Bluetooth LE connection as standard.

The US159-DA16600EVZ  incorporates the DA16600 module, combining low-power Wi-Fi with low-power Bluetooth capability in a single module. Due to the standard connector and software support, the US159-DA16600EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an IoT system.

Features

  • DA16600MOD-AAC4WA32 Module:
    • 3.3V supply voltage
    • Integrated chip antenna
    • Arm® Cortex®-M4F+ at 30MHz to 160MHz and Cortex M0+ at 16MHz
    • 802.11b/g/n radio PHY, 2.4GHz
    • Bluetooth 5.1 core qualified
    • SoC runs a full OS and TCP/IP stack
    • Memory: 256kB ROM, 512kB RAM, 8kB OTP, 48B retention memory, and 32Mb SPI Flash
    • RF regulatory certifications: FCC, IC, CE, KC, TELEC, SRRC
    • Wi-Fi Alliance certifications: Wi-Fi CERTIFIED™ b, g, n, WPA™, WPA2™, WPA3™
  • Standardized Type 3A Pmod connector supports Expanded UART interface
  • LED (D1) to aid in user software debug
  • 10-pin 1.27mm pitch Arm Cortex Debug Connector (J2) for software development and debug support

Products in the Design

Sample & Buy

US159-DA16600EVZ Pmod Board

Ultra-Low Power Wi-Fi + Bluetooth® LE Pmod™ Board

US159-DA16600EVZ Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

QuickConnect Beginner's Kit

QC-BEKIT Active
Get started quickly with IoT prototyping using a beginner‑friendly kit built around the QuickConnect platform.

Application Block Diagrams

Smart heat pump block diagram features a high-performance and cost-optimized dual motor control system, a pressure sensor, and Wi-Fi, Bluetooth, and optional LTE-M/NB-IoT connectivity.
Smart Heat Pump
Energy-efficient heat pump design with high-performance dual motor control and IoT connectivity.

Support

Support Communities

  1. US159-DA16600EVZ Quick-Connect IoT DA16600 Provisioning Demo gives a rm_da16600_open - err: 0x00050004

    I tried setting up as per the guide : https://www.renesas.com/us/en/document/qsg/quick-connect-iot-da16600-provisioning-demo-quick-start-guide?r=1616891 However, in the RTT viewer I get a rm_da16600_open - err: 0x00050004. (all 3 LEDs ...

    May 31, 2023
  2. US159-DA16600EVZ Provisioning Demo - Error

    Hi, I am trying to complete the DA16600 provisioning demo, following the quick start guide. The project builds and debugs, and all hardware is connected as showin in the image on page 2 of the guide. After boot, the 3 status LEDs all flash, indicating an error. However, there are ...

    Jan 5, 2023
  3. Example Combining Wi-Fi + BLE on US159-DA16600EVZ (DA16600 Module)

    Hi everyone, I'm currently working with the EK-RA6M4 board together with the US159-DA16600EVZ module (DA16600). I was able to get the Wi-Fi example running successfully, but now I'm trying to find an example or guidance on combining Wi-Fi and BLE functionality in the same ...

    Apr 29, 2025
View All Results from Support Communities (12)