Skip to main content
Renesas Electronics Corporation

Overview

The DA14531 SmartBond TINY™ Development Kit Pro (DA14531-00FXDEVKT-P) is the ideal way to quickly and easily get started developing applications and products using the DA14531 Bluetooth® Low Energy (LE) system-on-chip (SoC).

The DA14531-00OGDB-P is the WL-CSP daughterboard that can be ordered separately for the DA14531 SmartBond TINY™ Development Kit Pro's motherboard.

Features

  • Embedded printed antenna
  • RF port output (connector not included)
  • DA14531 power mode configuration switch (only for backward compatibility with DA1458x DK PRO motherboard)
  • Current measurement port to connect external measurement equipment
  • Onboard JTAG connector
  • Support for coin cell battery (battery holder not included)

Products in the Design

Sample & Buy

DA14531 Development Kit Pro - WL-CSP Daughterboard

DA14531-00OGDB-P

Active
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $16.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond TINY DA14531 Bluetooth Low Energy 5.1 System-on-Chip Development Kit Pro

Accelerate development of ultra-low power Bluetooth Low Energy applications using the DA14531 SmartBond TINY platform. Designed for efficient prototyping and evaluation.

Support

Support Communities

  1. DA14531-00FXDB-P Compatibillity with Development kit Board.

    Hello Dialog!, We have the DA14580DEVKT-P_VC is this develpment kit board compatible with the DA14531-00FXDB-P or DA14531-00OGDB-P daughter board ?  we want to start development also on DA14531   Thanks in advance, Marios  Greece

    Mar 27, 2022
  2. DA14580EVKT-P compatibility with DA14531 Daughterboard

    Hi, having a couple of DA14580EVKT-P, I need to understand if this motherboard can be used with DA14531 Daughterboard (DA14531-00FXDB-P and DA14531-00OGDB-P.Regards, Alberto

    Dec 20, 2019
  3. DA14531 JLinkExe not running program on custom board

    ... PCB, then I've routed the SWDIO/SWCLK/VCC/GND pins to the appropriate PCI-e tabs of the DA14531 WLCSP daughterboard (DA14531-00OGDB-P) with the switch in Buck configuration. I'm on a Mac so I'm just running JLink commands directly to program and ...

    Jun 13, 2025
View All Results from Support Communities (7)