Skip to main content
Renesas Electronics Corporation

Intraoral Camera

Overview

Description

The adoption of intraoral cameras is growing, as they help dentists visually explain conditions to patients and provide high‑quality images required for documentation and insurance claims. This portable intraoral device integrates a camera module, LED lighting, and Wi‑Fi® connectivity to capture and transmit live intraoral images or video to a tablet, smartphone, or PC. The MCU handles image acquisition and manages the Wi‑Fi network stack for real‑time streaming.

System Benefits:

  • Real‑time visualization of the patient's oral condition, making it easy to demonstrate findings on a tablet, capture and save images for case records, and enable flexible use without USB cable restrictions.
  • Low‑cost, compact design combining an MCU with ultra‑low power connectivity modules, including a Wi‑Fi network SoC and Bluetooth® Low Energy (LE) for device provisioning.
  • Interoperability and scalability with Android and iOS devices without the need for additional dongles.
  • Improved patient and health care expert with understanding and comfort through clear visual feedback on oral health conditions.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS187: WEBLine.226Line.225Line.224Line.223Connector Arrow.193Connector Arrow.192CameraCameraCameraSheet.124CrystalSheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120LineLine.123USB-CUSB-CUSB-CUSB-CSheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Sheet.21Sheet.22Sheet.23Sheet.24Sheet.25Sheet.26Sheet.27Line ArrowWi-FiWi-FiWi-FiBluetooth Low EnergyBluetooth Low EnergyBluetooth Low EnergyLCD (TFT-LCD)Block.120TFT-LCDTFT-LCDTFT-LCDSheet.37Sheet.38Sheet.39Sheet.40CameraSheet.42Sheet.43Touch KeySheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56SD CardSheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Sheet.64Sheet.65Sheet.66Sheet.67LineBattery 1-CellSheet.150Sheet.151Line 1pt.1552Line 1pt.1583GroundSheet.155Sheet.156Line.158Bi-directionalConnector Arrow.1663.3V3.3V3.3VConnected signals arrow.168Connector Arrow.169Bi-directional.172Bi-directional.173Vertical Wire Bundle444Sheet.176Vertical Wire Bundle.177222Sheet.179Bi-directional.182Bi-directional.183Vertical Wire Bundle.184222Sheet.186Vertical Wire Bundle.187222Sheet.1891.8V1.8V1.8VDebugDebugDebugBi-directional.197FlashFlashFlashBi-directional.199SDRAMSDRAMSDRAMBi-directional.203Line Bi-directionalLine.2064.5V4.5V4.5VLine Arrow.210Vertical Wire Bundle.211444Sheet.213Connected signals arrowConnected signals arrow.217Connected signals arrow.218Connected signals arrow.219Diode - LEDSheet.71Sheet.72Sheet.73Sheet.74Sheet.75Darlington.651Sheet.77Darlington.254Diode - LED.79Sheet.80Sheet.81Sheet.82Sheet.83Sheet.84Darlington.651Sheet.86Darlington.254Diode - LED.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Darlington.651Sheet.95Darlington.254Diode - LED.97Sheet.98Sheet.99Sheet.100Sheet.101Sheet.102Darlington.651Sheet.104Darlington.254Ground.220Sheet.221Sheet.222Line.227Line.228Line.229Line.230Line.231Connector 1.232Connector 1.160.233Connector 1.160.234CONSOLECONSOLECONSOLEBi-directional.238WS187WS187WS187Connector 1.160Bi-directional.241Buck RegulatorBuck RegulatorBuck RegulatorLDOLDOLDOSheet.243Battery ChargerBattery ChargerBattery ChargerI2CI2CI2CSheet.244MCUMCUMCUEXTALEXTALEXTALVCCVCCVCCOSPIOSPIOSPII2CI2CI2CVCCVCCVCCSPISPISPIGPIOGPIOGPIOUARTUARTUARTGPIOGPIOGPIOGLCDCGLCDCGLCDCMIPI CSIMIPI CSIMIPI CSISWDSWDSWDSDRAMSDRAMSDRAMSDHISDHISDHIGPIOGPIOGPIOGPIOGPIOGPIOUARTUARTUART
Exiting Interactive Block Diagram