Overview

Description

In home appliances, the thermostat is a key element often used for central control. As part of the smart home, this thermostat design enables users to connect to the cloud and increase to a larger size color screen for ease of use. The RA6M3 32-bit microcontroller (MCU) supports quick cloud connection as well as the LCD controller (LCDC). RA6M3 can also integrate a voice user interface (VUI). Low power Wi-Fi can support wireless connectivity to the cloud side. And, the color TFT-LCD screen supports a more friendly human machine interface (HMI).

System Benefits​:

  • High ESD RS-485 and lower power Wi-Fi communication
  • Easy voice recognition and color TFT-LCD support more friendly HMI
  • Isolated AC/DC buck helps to achieve high efficiency and lower EMI

Target Applications:

  • Smart thermostat
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations