Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • DA16600 boards
  • Low power Wi-Fi
  • Low power Bluetooth LE
  • Ultra-low power
  • Wi-Fi/Bluetooth LE coexistence
  • Superior range
  • Full offload
  • Simple setup and provisioning
  • Complete software stack
  • Leading security
  • Over-the-Air (OTA) firmware update
  • Multiple I/Os

Description

The DA16600 modules provide a convenient way to add both low power Wi-Fi and low power Bluetooth® Low Energy (LE) functionality to your device. The low power Wi-Fi DA16200 system-on-chip (SoC) and the low power Bluetooth LE DA14531 SoC are integrated together on a single module. Together, they deliver long battery life and low power consumption in a convenient form factor. As a single integrated system, functions such as Wi-Fi/Bluetooth LE coexistence and provisioning Wi-Fi through the Bluetooth LE connection come standard.

The modules are complete with all required components and are regulatory certified by the FCC, IC, CE, and other regulatory bodies.

The fully integrated module consists of:

  • Wi-Fi SoC: DA16200
  • Bluetooth LE SoC: DA14531
  • 4MB Flash memory
  • 40MHz crystal for Wi-Fi
  • 32kHz RTC Crystal for Wi-Fi
  • 32MHz Crystal for Bluetooth LE
  • Chip antenna or u.FL connector
  • SPDT antenna switch
  • Single power supply voltage (3.3V)
Image
DA16600MOD On Board Chip Antenna

On Board Chip Antenna

14.2 mm x 24.6 mm x 3.0 mm
DA16600MOD-AAC

Image
DA16600MOD External Antenna Connector

External Antenna Connector (u.FL)

14.2 mm x 24.6 mm x 3.0 mm
DA16600MOD-AAE

Benefits

  • VirtualZero™ DA16200 SoC
  • 802.11n 1x1 low power 2.4GHz
  • Up to 72Mbps, MCS0-7
  • SmartBond TINY™ DA14531 SoC
  • BT5.1 compliant Bluetooth LE
  • Enables year-plus battery life
  • Breakthrough VirtualZero low power technology
  • Virtually no power consumption in sleep state
  • Ultra-low power sensor wake-up
  • Runs on small batteries and coin cells
  • Built-in, customizable, coexistence algorithms
  • Wi-Fi: Industry-leading output power and Rx sensitivity for max range
  • Bluetooth LE: 4x range of BT 4.0
  • SoC runs full OS and TCP/IP stack on module
  • Provision Wi-Fi connection simply with Bluetooth LE
  • Automatically find and configure new devices with smartphone app
  • Comprehensive networking software stack
  • Secure boot, secure debug, secure asset storage, hardware accelerated, TLS/digital certificates, elliptic curve
  • Enables field-deployed device firmware updates
  • UART, SPI, ADC, I2C, PWM, I2S, GPIOs, JTAG, and SWD

Wi-Fi AT Command Set

Access the industry-leading low power features of the DA16200/DA16600 family simply, quickly and without having to develop any complex software on the Wi-Fi side. To learn more, visit the DA16200 Wi-Fi AT Command Set page.

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
Module14.2 x 24.6 x 3.051

Application Block Diagrams

Smart heat pump block diagram features a high-performance and cost-optimized dual motor control system, a pressure sensor, and Wi-Fi, Bluetooth, and optional LTE-M/NB-IoT connectivity.
Smart Heat Pump
Energy-efficient heat pump design with high-performance dual motor control and IoT connectivity.
Collaborative robot (cobot) block diagram features a vision AI MPU, Wi-Fi and Bluetooth LE connectivity, and audio codec for voice detection and recognition.
Collaborative Robot (Cobot)
AI-powered cobot system with vision, voice, and real-time control built on ROS 2.
Block diagram of an integrated washer-dryer system with PFC featuring BLDC motor control, flexible MCU and built-in Wi-Fi and Bluetooth LE connectivity.
Integrated Washer-Dryer System with PFC
Integrated washer-dryer system with energy-efficient design, BLDC motor control, and IoT connectivity.
Interactive block diagram of the high-end central thermostat features ultra-low power wireless modules, an MPU with 3D graphics engine, and a high-performance Hi-Fi codec with hybrid ANC.
High-End Central Thermostat
Central thermostat system integrates satellite thermostats for smart climate control and efficiency.
Interactive block diagram of the UAV system features AI vision, precision motor control, and smart battery management.
Unmanned Aerial Vehicle (UAV)
UAV system with AI vision, precision motor control, and smart battery management.
Interactive block diagram of the digital otoscope system features a dual/quad Arm Cortex-A55 CPU, Wi-Fi/Bluetooth Low Energy module and Arm Ethos-U55 NPU.
Digital Otoscope
Digital otoscope system for high-resolution inner ear imaging and diagnostics.
The video conferencing camera features an AI-accelerated MCU, wireless connectivity, high-fidelity audio, and flexible power options.
Video Conferencing Camera with AI Capabilities
AI-powered 360° video conferencing system with dual cameras and beamforming audio.
High-End Appliance HMI with Large Display, Connectivity & PMIC Power System Block Diagram
Human Machine Interface (HMI) for Appliances
Customizable HMI system for smart appliances with display, touch, voice, and NFC options.
Zero Standby Power Wi-Fi SMPS Block Diagram
Wi-Fi-Connected Switch Mode Power Supply (SMPS)
Wi-Fi and Bluetooth Low Energy SMPS enables ultra-low or zero standby power for efficient smart home devices.
Smart Manhole Cover Block Diagram
Smart Manhole Cover
Low-cost smart manhole cover with IoT for real-time monitoring and efficient urban infrastructure.
AI dash camera interactive block diagram features a high-performance vision AI MPU with a power-efficient AI accelerator and HMI integration support.
AI Dash Camera
AI-powered dash camera with high-performance vision processing, ADAS, and real-time intelligent analytics.
Wireless Spirometer Block Diagram
Wireless Spirometer
Wireless spirometer tracks lung health metrics with Bluetooth/Wi-Fi connectivity and NFC charging.
High-performance vision AI system diagram features a DRP-AI high-efficiency AI accelerator with up to 80TOPS and OpenCV image processing accelerator.
High-Performance Vision AI System
High-performance quad-camera vision AI platform for real-time, power-efficient edge processing.
Thermometer with Wireless Sensor Block Diagram
Smart BBQ Thermometer
Smart BBQ thermometer offers real-time temperature monitoring and wireless connectivity for safer, perfectly cooked meals.
Oxygen Concentrator Controller with Smart Connectivity Block Diagram
Oxygen Concentrator Controller with Smart Connectivity
Smart oxygen concentrator control with RTOS-ready MCU, touch UI, and Bluetooth connectivity.

Additional Applications

  • Thermostats
  • Door locks
  • Security cameras
  • Video doorbells
  • Temperature sensors
  • Smoke detectors
  • Other wireless sensors
  • Garage door openers
  • Pet trackers
  • Asset trackers
  • Home automation
  • Commercial
  • Industrial
  • Residential

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
DA16600MOD-AAC4WA32ActiveAvailable2030 DecIn StockMODULE1ku | $7.66551#Tape & ReelYes-40 to +85°CPHILIPPINES, THAILAND, TAIWANTAIWAN
DA16600MOD-AAE4WA32ActiveAvailable2030 DecIn StockMODULE1ku | $7.61351#Tape & ReelYes-40 to +85°CPHILIPPINES, THAILAND, TAIWANTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

Development

MICRO-MOBILITY Demo Kit

Based on the RX140 MCU with the DA16600 Wi-Fi® module, the Micro-Mobility Demo Kit integrates battery modules, motor drive controllers, and IoT connectivity into a single system. The design emphasizes CAN bus communication between the RX140 and DA16600 to support robust system integration. As an e-bike evaluation platform, the kit allows designers to validate key performance parameters early, before moving to full end-application system development.
RX140,DA16600MOD
CT Green Tech Ltd.
SoM/SBC

REGULUS RZ/V2L & RZ/G2L SMARC System on Module (SoM)

Provides a compact system on module (SoM) solution following the SMARC v2.1 standard. Features high-performance processors with a dedicated Dynamically Reconfigurable Processor for AI (DRP-AI) accelerator to optimize machine learning workloads. Integrates dual-core Arm® Cortex®-A55 and Cortex-M33 processors with a Mali-G31 GPU. Supports extensive connectivity including MIPI camera and display interfaces, Gigabit Ethernet, and wireless communication via Wi-Fi® and Bluetooth® Low Energy (LE). Enables rapid development of Human Machine Interface (HMI) and industrial automation projects.
SoM/SBC

VK-CM-RZ/V2L

This system on module (SoM) leverages the Renesas RZ/V2L processor with integrated DRP-AI accelerator to deliver a compact and high-performance platform for embedded and edge AI systems, combining dual-core 1.2GHz Arm® Cortex®-A55 processing, real-time Cortex-M33 control, high-speed memory, flexible storage options, dual Gigabit Ethernet connectivity, and integrated wireless communication, making it suitable for rapid development and deployment across diverse application domains.
RZ/V2L,DA16600MOD,RAA215300,5P35023
VEKATECH
SoM/SBC

VK-RZ/V2L

This single board computer (SBC) leverages the Renesas RZ/V2L processor with integrated DRP-AI accelerator to deliver a powerful and flexible platform for embedded and edge AI applications, combining high-performance processing, real-time control, multimedia capabilities, and rich connectivity including dual Gigabit Ethernet with PoE, display and camera interfaces, CAN FD, and multiple peripheral options, making it ideal for rapid prototyping, evaluation, and deployment across diverse industrial and intelligent system applications.
VEKATECH
Evaluation

Wirelss IoT Evaluation Module

Provides evaluation modules supporting low-power 2.4GHz short‑range wireless communication for sensor‑based IoT endpoints, along with Wi‑Fi® (IEEE 802.11 b/g/n) for cloud connectivity and Bluetooth® 5.0 Low Energy for IoT endpoints and edge devices. Integrates Renesas microcontrollers certified under Japanese radio regulations, enabling immediate use without special approval procedures. Supports low-power operation suitable for coin cells, dry batteries, and mobile power banks.
DA14531,DA16600MOD,DA16200