Skip to main content
Renesas Electronics Corporation

Overview

The DA16600 evaluation kits are demonstration and development platforms designed to quickly and easily start developing applications and products using DA16600 Wi-Fi and Bluetooth® Low Energy (LE) modules.

The DA16600 Development Kit assists in adding both low-power Wi-Fi and low-power Bluetooth LE functionality to applications. The DA16600MOD-DEVKT contains a host board for the DA16600 Wi-Fi module, and a USB port enables easy connection to the PC. The DA16600MOD-DEVKT-P Pro kit consists of the DA16600 host board and a power meter board for detailed power consumption measurements.

Features

  • VirtualZero™ DA16200 System on Chip (SoC)
  • 802.11n 1x1 low-power 2.4GHz
  • Up to 72Mbps, MCS0-7
  • SmartBond TINY™ DA14531 SoC
  • BT5.1 compliant Bluetooth LE
  • Enables year-plus battery life
  • Low-power consumption in sleep state
  • Ultra-low power sensor wake-up
  • Built-in, customizable, coexistence algorithms
  • SoC runs a full OS and TCP/IP stack on module
  • Provision Wi-Fi connections easily with Bluetooth LE
  • Automatically find and configure new devices with smartphone app
  • Comprehensive networking software stack:
    • Secure boot
    • Secure debug
    • Secure asset storage
    • Hardware accelerated
    • TLS
    • Digital certificates
    • Elliptic curve
  • Enables field-deployed device firmware updates
  • UART, SPI, ADC, I2C, PWM, I2S, GPIOs, JTAG, and SWD

Products in the Design

Sample & Buy

DA16600 Development Kit Board

DA16600MOD-DEVKT

Active
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $100.00Budgetary Price

Videos & Training

News & Blog Posts

Support

Support Communities

  1. how to upload the code in DA16600MOD-DEVKT

    Hi, I want the help in the following things 1) How to upload the code in DA16600MOD-DEVKT2)I want to build the websocket client on this device , and I think I have to use the wifi chip which is DA16200 in this kit for this purpose. kindly tell ...

    Sep 27, 2021
  2. New DA16600MOD-DEVKT setup

    Hi, After purchasing the new DA16600MOD-DEVKT , do we have to upload the Bootloader image, Main image, DA14531 image or they are already loaded with these three images. Thanks

    Sep 30, 2021
  3. DA16600MOD: Power consumption

    I am using the DA16600MOD-DEVKT-P. Please provide a code example, software + board configurations with which I can validate the power consumption mentioned in the datasheet. Regards.

    Sep 20, 2022
View All Results from Support Communities (11)