Skip to main content
Renesas Electronics Corporation

Digital Otoscope

Overview

Description

Ear infections and related conditions, such as otitis media, are among the most common health issues in children worldwide. Accurate, high-resolution, and minimally invasive visualization of the middle ear canal is crucial for precise diagnosis and effective treatment.

This advanced digital otoscope (middle ear scope) system features a flexible design that can operate as either a wireless handheld device or a corded scope connected to a display station. The scope includes a controllable camera tip with integrated white LED illumination for enhanced visibility. It transmits high-resolution video to a display or mobile device, enabling precise examination of the middle ear.

System Benefits:

  • Full HD video display with H.264 and H.265 support, powered by a dual or quad Arm® Cortex®-A55 CPU, delivers crisp, real-time imaging for identifying obstructions or signs of infection in the ear canal.
  • Wi-Fi/Bluetooth® Low Energy module enables wireless video streaming to smartphones or tablets for mobile examination.
  • Onboard SD card support allows image capture and video recording for documentation, medical records, or patient education.
  • Optional AI-based inference with an Arm® Ethos™-U55 NPU enables real-time analysis to identify obstructions and infection symptoms, enhancing diagnostic support for clinicians.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS136: WEBConnector Line.147Line.143Line.144Line Arrow.193Connector Arrow.148CameraCameraCameraSheet.32CrystalSheet.21Sheet.22Sheet.23Sheet.24Sheet.25Sheet.26Sheet.27LineLine.2924MHz24MHz24MHzUSB-CUSB-CUSB-CUSB-CSheet.5Sheet.6Sheet.7Sheet.8Sheet.9Sheet.10Sheet.11Sheet.12Sheet.13Sheet.14Sheet.15Sheet.16Sheet.17DDR (LPDDR4/4X)DDR (LPDDR4/4X)DDR(LPDDR4/4X)Bi-directionalLine Arrow1.1V/0.6V1.1V/0.6V1.1V/0.6VBi-directional.40Line Arrow.415V/3A5V/3A5V/3AWhite LEDs x6White LEDs x6White LEDs x6Connector ArrowHorizontal Wire BundleCommunication Lines B.795666Line Arrow.713.3V/20mA3.3V/20mA3.3V/20mA6 Channels6 Channels6 ChannelsSD CardSheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.83Sheet.84Sheet.85Bi-directional.86CameraSheet.90Sheet.91Line Bi-directionalLine Bi-directional.94Sensor DataSensor DataSensor DataSensor ControlSensor ControlSensor ControlLine Arrow.973.3V3.3V3.3VLine Arrow.1015V/3A5V/3A5V/3ABi-directional.105SPST NO SwitchSheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Battery 1-CellSheet.119Sheet.120Line 1pt.1552Line 1pt.1583GroundSheet.124Sheet.125AntennaSheet.127Sheet.128Sheet.129Sheet.130Sheet.131Connector LineLine.134Bi-directional.138Connector 1.160Connector 1.160.146Connected signals arrowSheet.154Line Arrow.1503.3V3.3V3.3VSheet.155Line Arrow.1501.8V1.8V1.8VSheet.158Line Arrow.1501.2V1.2V1.2VSheet.161Line Arrow.1501.1V1.1V1.1VSheet.164Line Arrow.1500.9V0.9V0.9VSheet.167Line Arrow.1500.8V0.8V0.8VSheet.170Line Arrow.1500.6V0.6V0.6VPMICPMICPMICBuck-BoostBuck-BoostBuck-BoostBi-directional.175LineLine Arrow.1793.3V3.3V3.3VLCD (TFT-LCD)Block.120TFT-LCDTFT-LCDTFT-LCDSheet.187Sheet.188Sheet.189Sheet.190Line Bi-directional.194With Touch ControlWith Touch ControlWith Touch ControlBi-directional.197Backlight ControlBacklight ControlBacklight ControlWS136WS136WS136Inner Ear ScopeInner Ear ScopeInner Ear ScopeHandheld Power SystemHandheld Power SystemHandheld Power SystemWi-Fi/Bluetooth Low EnergyWi-Fi/Bluetooth Low EnergyWi-Fi/Bluetooth Low EnergyLED DriverLED DriverLED DriverSheet.205MPUMPUMPUEXTALEXTALEXTALDDRDDRDDRI2CI2CI2CSDHISDHISDHIMIPI CSI-2/VINMIPI CSI-2/VINMIPI CSI-2/VIN I2CI2CI2C I2CI2CI2CI2CI2CI2CUARTUARTUARTMIPI DSIMIPI DSIMIPI DSI I2CI2CI2CGPIOGPIOGPIOSheet.206Fuel GaugeFuel GaugeFuel Gauge I2CI2CI2CVIN1VIN1VIN1VIN2VIN2VIN2Sheet.207Battery ChargerBattery ChargerBattery Charger I2CI2CI2CVSYSVSYSVSYSVBATVBATVBAT
Exiting Interactive Block Diagram