Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The QuickConnect Beginners Kit is designed to offer a user-friendly entry point into the QuickConnect Platform. All boards included in the kit are supported through QuickConnect Studio. Featuring a modular design with standard Pmod™ connectors, the kit includes an MCU board, a Wi-Fi connectivity module, and a variety of sensors—ideal for fast prototyping. This setup enables both rapid software development and easy hardware integration. Users can create projects using AWS MQTT sample applications and gather real-time data from sensors such as temperature, humidity, air quality, and audio.


Launched in May 2025, the QuickConnect Beginners Kit V2.0 is a streamlined version of the original kit. It helps users quickly get started with QuickConnect Studio, supporting key features like project creation, customization, compilation, and debugging—all within a cloud-based development environment.

Boards included in the kit:

Board NameDescriptionQC Beginners KitQC Beginners Kit-V2.0
RA6E2 Board200MHz Arm® Cortex®-M33 general-purpose MCU boardcheckcheck
DA16600 PmodWi-Fi for cloud connectivitycheckcheck
DA14531 Pmod

SmartBond TINY Bluetooth® Low Energy Module

 check
Humidity and Temperature Sensor PmodHumidity and temperature sensor board​checkcheck
Air Quality Sensor Pmod 1TVOC gas sensor board​check 
Air Quality Sensor Pmod 2Ozone and NO2 gas sensor board​check 
Digital MIC Pmod TDK_ICS43434Digital audio sensor board​check 

Features

  • Rapid prototyping using MCU, connectivity, and sensors
  • All boards are supported on QuickConnect Studio for system software development and customization
  • Samples of use cases for AWS connectivity are described in the user manual
  • Mobile app available for Wi-Fi provisioning on Android and iOS
  • QuickConnect Beginners kit V2.0 with Bluetooth® Low Energy (LE) module can be used to complete the example projects available in the application manual for the kit 
     

Products in the Design

DA14531MOD
SmartBond TINY Bluetooth Low Energy Module
DA16600MOD
Ultra-Low Power Wi-Fi + Bluetooth Low Energy Combo Modules for Battery Powered IoT Devices

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(3) Labs Available for QC-BEKIT

Sample & Buy

Applied Filters:

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Ultra-Low-Power Wi-Fi and Bluetooth Low Energy Combo Pmod Board

Integrate low-power Wi-Fi and Bluetooth LE on a single Pmod board for streamlined IoT designs. Supports rapid prototyping with built-in coexistence features.