Features
- 48MHz Arm Cortex-M23 core
- Up to 128KB Flash and 16KB SRAM
- 4KB data flash to store data as in EEPROM
- Scalable from 32-pin to 64-pin packages
- Wide operation temperature range from -40 °C to 125 °C
- Wide voltage range of 1.6V to 5.5V
- ±1% high-accuracy high-speed on-chip oscillator
- 32-bit general PWM timer, low-power asynchronous general-purpose timer
- 16-bit general PWM timer
- Real-time clock (RTC)
- 12-bit A/D converter
- Temperature sensor
- USB FS without crystal, USB Type-C interface
- SCI (UART, simplified SPI, simplified I2C, smart card interface)
- Low-power UART
- I3C bus
- CAN
- SPI
- SSI (Serial Sound Interface)
- Random number generator
- Safety functions
Description
The RA2L2 group is the RA Family’s entry-level single-chip microcontroller based on the 48MHz Arm® Cortex®-M23 core and up to 128KB code flash and 16KB SRAM memory. The optimized processing and Renesas' low-power process technology make it the industry's most energy-efficient ultra-low power MCU. The RA2L2 group supports a wide operating voltage range of 1.6V to 5.5V, and it has rich serial communication functions such as I3C, SSI, low power UART, CAN, USB Full-Speed (FS) without crystal, and USB Type-C interface. The RA2L2 provides pin and peripheral compatibility with the RA2L1 group, RA2E1 group, and RA2A1 group and is ideal for battery-operated applications and other systems requiring high performance and low-energy consumption in space-constrained applications.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | Arm Cortex-M23 |
| Program Memory (KB) | 64, 128 |
| RAM (KB) | 16 |
| Carrier Type | Full Carton (Tray), Full Tray (Tray), Tape & Reel |
| Supply Voltage (V) | 1.6 - 5.5 |
| I/O Ports | 24, 38, 54 |
| DRAM I/F | No |
| Temp. Range (°C) | Ta = -40 to +105, Ta = -40 to +125 |
| Operating Freq (Max) (MHz) | 48 |
| Ethernet speed | No |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 1 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 4 |
| SPI (ch) | 1 |
| I2C (#) | 0 |
| CAN (ch) | 1 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 9, 14 |
| 32-Bit Timer (ch) | 1 |
| 16-Bit Timer (ch) (#) | 6 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 10, 13, 17 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | 128-bit Unique ID, TRNG |
Application Block Diagrams
| USB Data Logger Portable USB-C data logger for high-speed, low-power, and accurate metric recording anywhere. | |
| Electronic Toll with GNSS ETC systems automate toll payments to reduce traffic and eliminate manual toll booth delays. | |
| Gaming Keyboard A power-efficient, highly integrated, and compact keyboard system with customizable RGB lighting and stable, low-latency wireless performance. | |
| Gaming Mouse A power-efficient, highly integrated, and compact mouse system with customizable RGB lighting and stable, low-latency wireless performance. | |
| Dual-Needle Gauge Dual-needle gauge displays two real-time values for fast, intuitive analog monitoring. | |
| Current Loop Communication with AnalogPAK AnalogPAK™ enables a 4-20mA current loop with HART modem and FSK modulation support. | |
| Universal USB Converter for USB-UART, USB-I2C, USB-I3C Connect UART, SPI, I2C, and I3C devices to a PC via a universal USB converter with Pmod support. |
Additional Applications
- Audio streaming device
- PC peripherals
- POS system peripherals
- General-purpose systems
- IoT devices
- Industrial automation and sensors
- Consumer applications
- Home appliances
- Building automation
- Medical and healthcare devices
- Wearable device
Applied Filters: