Skip to main content
Renesas Electronics Corporation

Features

  • 7V to 80V input supply range
  • Up to 300mA output current
  • IQ = 5.5μA at 80V, at no load conditions, switching
  • IQ = 4.5μA at 80V at no load and no switching conditions
  • Fixed 5V VOUT
  • Minimum on-time of 75ns
  • Variable frequency operation, frequency programmed by external inductor (10μH to 33μH)
  • Pre-bias, monotonic, and smooth start-up
  • Protections
    • Overcurrent (OC) limit
    • Input undervoltage lockout (UVLO)
    • Over-temperature protection (OTP)
    • Output overvoltage protection (OVP)
  • Accurate EN threshold
  • Package: TSOT23-5 (2.9mm x 1.63mm)

Description

The RAA211805 is a tiny, easy-to-use, ultra-low quiescent current (IQ) buck regulator with a wide input voltage range of 7V to 80V and up to 300mA of output current with a fixed 5V output.

Available in a TSOT23-5 package, the device offers comprehensive protections, including VIN undervoltage lockout (UVLO), VOUT overvoltage protection (OVP), overcurrent protection, and over-temperature protection.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)7
Input Voltage (Max) [Rail 1]80
Output Voltage (Min) [Rail 1] (V)4.75
Output Voltage (Max) [Rail 1] (V)5.15
Output Current (Max) [Rail 1] (A)0.3
Switching Frequency Range (Typical) (kHz)230
Control TypePeak Current Mode
IQ [Rail 1] (µA)5
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-55 to +125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSOT2.9 x 1.6 x 0.8551

Application Block Diagrams

Dual-needle gauge interactive block diagram displays multiple real-time values for fast, intuitive analog monitoring.
Dual-Needle Gauge
Dual-needle gauge displays two real-time values for fast, intuitive analog monitoring.

Additional Applications

  • General-purpose or LDO replacement
  • Industrial power supplies
  • Embedded systems and I/O supplies
  • E-bikes
  • power tools
  • Home/Industrial automation

Applied Filters: