Skip to main content
Renesas Electronics Corporation

Electronic Toll with GNSS

Overview

Description

Traditional toll booths slow down traffic and cause congestion as drivers stop to pay manually with cash or cards. The electronic toll collection (ETC) system solves this issue by using a wireless system to automatically charge vehicles for using toll roads, HOV lanes, toll bridges, and toll tunnels. By streamlining the process, this ETC system offers a faster and more efficient alternative to manual toll collection.

System Benefits:

  • Live vehicle tracking with offline location backups ensures reliable data collection.
  • GNSS road pricing systems determine the distance travelled on tolled road networks for accurate billing.
  • Reduces traffic delays by eliminating the need for manual toll payments.
  • Electronic toll lanes can operate alongside conventional toll booths for flexibility.
  • Electronic tolling is more cost-effective than staffed toll booths.
  • Powered by the Arm® Cortex®-M23 MCU, the most energy-efficient CPU in the Arm Cortex-M series today.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioConnector Arrow.71Connector Arrow.72Power ENPower ENPower ENConnector Arrow.45Connector Arrow.46Connector Arrow.74Connector Arrow.93LTE Cat-1LTE Cat-1LTE Cat-1Sheet.1Sheet.2Sheet.3Sheet.4WS087WS087WS087Emergency SwitchEmergency SwitchEmergency SwitchConnector ArrowBi-directionalVertical Wire Bundle 222Sheet.22Connector Arrow.239V – 60V9V – 60V9V – 60VConnector Arrow.26Connector Arrow.28Connector Arrow.29 5V5V5V3.6~4.2V3.6~4.2V3.6~4.2VConnector Arrow.37Connected signals arrow 3.3V3.3V3.3VBi-directional.40Vertical Wire Bundle.41222Sheet.43GNSS ResetGNSS ResetGNSS ResetPower ENPower ENPower ENBi-directional.50Vertical Wire Bundle.51222Sheet.53GNSS ReceiverGNSS ReceiverGNSS Receiver UART0UART0UART0CTRLCTRLCTRLApplication ProcessorApplication ProcessorApplication Processor UART1UART1UART1Debug ModuleDebug ModuleDebug Module USBUSBUSBUART-DBGUART-DBGUART-DBGV180V180V180 VCCVCCVCCAntenna OutAntenna OutAntenna OutSIM INSIM INSIM INBi-directional.70Bi-directional.73Connector Arrow.75Vertical Wire Bundle.76 222Sheet.78GNSS ResetGNSS ResetGNSS Reset1.8V1.8V1.8VAntennaSheet.84Sheet.85Sheet.86Sheet.87Sheet.88SIM CarrierSIM CarrierSIM CarrierConnector Arrow.91USB ConnectorUSB ConnectorUSB Connector3.6~4.2V3.6~4.2V3.6~4.2VConnector Arrow.993.3V3.3V3.3VBi-directional.101Vertical Wire Bundle.102222Sheet.104Connector Arrow.108Bi-directional.111Horizontal Wire BundleCommunication Lines B.7954443.3V3.3V3.3VVertical Wire Bundle.119 222Sheet.121Connector Arrow.122DC/DC LDODC/DC LDODC/DC LDODC/DC BuckDC/DC BuckDC/DC BuckLi-Po Battery ChargerLi-Po Battery Charger CircuitLi-Po Battery Charger CircuitVehicle ConnectorVehicle ConnectorVehicle ConnectorSheet.124Bluetooth Low EnergyBluetooth LEBluetooth LEVCCVCCVCCUARTUARTUARTSheet.125FlashFlashFlashVCCVCCVCCSPISPISPISheet.126GreenPAK Level ShifterGreenPAK Level ShifterGreenPAKLevel ShifterVCCAVCCAVCCAVCCBVCCBVCCBSheet.127MCUMCUMCUUART2UART2UART2SPISPISPIUART0UART0UART0GNSS CTRL (GPIOs)GNSS CTRL (GPIOs)GNSS CTRL (GPIOs)UART1UART1UART1 VCCVCCVCCGPIOGPIOGPIOCANCANCAN
Exiting Interactive Block Diagram