Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Gaming Mouse

Overview

Description

As gaming and computing demands evolve, users increasingly seek high-performance, customizable peripherals like gaming mice - not just for competitive gaming but also for general productivity across desktops and laptops. This gaming mouse system delivers a scalable, energy-efficient, and compact design that supports both wired and wireless modes, offering flexibility for any use case.

Built with a modular architecture and optimized for ultra-low power consumption, this system combines responsive performance with extended battery life and user-centric features like programmable RGB lighting and USB-C fast charging.

System Benefits:

  • Integrated functionality consolidates capabilities into multi-functional devices, reducing BOM and overall system cost while enhancing performance and customization.
  • Ultra-low power design extends usage time during wireless operation, making it ideal for gaming sessions or productivity workflows on the go.
  • Efficient power management ensures stable operation and optimized charging efficiency while offering integrated protection for USB-C connectivity.
  • Buck-boost charger provides efficient power management and integrated protection for USB-C interfaces and connections.
  • Flexible power input supports a wide range of DC power sources, allowing the mouse to charge and operate from either a USB-C port or an internal battery, enhancing portability and user convenience.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Wired Gaming Mouse

WS091-1: WEBCC2CC2CC2LaptopUSB-CUSB-CUSB-CUSB-CSheet.4Sheet.5Sheet.6Sheet.7Sheet.8Sheet.9Sheet.10Sheet.11Sheet.12Sheet.13Sheet.14Sheet.15Sheet.16Line ArrowType-C SupplyType-C SupplyType-C SupplyLine Arrow.19DataDataDataLine Bi-directionalLine Bi-directional.26Line Bi-directional.29Line Bi-directional.30CC1CC1CC1D+D+D+D-D-D-Connector Arrow5V5V5VConnector Arrow.373.3V3.3V3.3VFlashFlashFlashConnected signals arrowMouse SensorMouse SensorMouse SensorScroll WheelScroll WheelScroll WheelConnected signals arrow.44Bi-directionalBi-directional.48Bi-directional.50Bi-directional.52ComputerComputerComputerResistor - FixedDiode LED RedSheet.56Sheet.57Sheet.58Sheet.59Darlington.651Sheet.61Darlington.254Sheet.63Sheet.64LineDiode LED BlueSheet.69Sheet.70Sheet.71Sheet.72Darlington.651Sheet.74Darlington.254Sheet.76Sheet.77Diode LED GreenSheet.79Sheet.80Sheet.81Sheet.82Darlington.651Sheet.84Darlington.254Sheet.86Sheet.87Negative Power RailLine.758Line.759Connector LineConnector 1.160Connector 1.160.93Resistor - Fixed.94Line.95Resistor - Fixed.96Line.97Resistor - Fixed.98Line.99CircleCircle.101Connector Line.102Connector Line.103Connector Line.104Tri component non RenesasComponent block.631Click SwitchClick SwitchClick SwitchConnector Arrow.118Vertical Wire BundleNNNSheet.121xNxNxNWS091-1WS091-1WS091-1Line.126Buck RegulatorBuck RegulatorBuck RegulatorGreenPAKGreenPAKGreenPAKSheet.127MCUMCUMCUUSB-C.22USB-CUSB-CUSB-FSUSB-FSUSB-FSSPI (SCI)SPI (SCI)SPI (SCI)SPISPISPIGPIOGPIOGPIOI2C (SCI)I2C (SCI)I2C (SCI)GPIOGPIOGPIO
Exiting Interactive Block Diagram

Wireless Gaming Mouse

WS091-2: WEBLaptopUSB-CUSB-CUSB-CUSB-CSheet.4Sheet.5Sheet.6Sheet.7Sheet.8Sheet.9Sheet.10Sheet.11Sheet.12Sheet.13Sheet.14Sheet.15Sheet.16Type-C SupplyType-C SupplyType-C SupplyDataDataDataConnector Arrow5V5V5VFlashFlashFlashMouse SensorMouse SensorMouse SensorScroll WheelScroll WheelScroll WheelBi-directionalBi-directional.48Bi-directional.50Bi-directional.52ComputerComputerComputerResistor - FixedDiode LED RedSheet.56Sheet.57Sheet.58Sheet.59Darlington.651Sheet.61Darlington.254Sheet.63Sheet.64LineDiode LED BlueSheet.69Sheet.70Sheet.71Sheet.72Darlington.651Sheet.74Darlington.254Sheet.76Sheet.77Diode LED GreenSheet.79Sheet.80Sheet.81Sheet.82Darlington.651Sheet.84Darlington.254Sheet.86Sheet.87Negative Power RailLine.758Line.759Connector LineConnector 1.160Connector 1.160.93Resistor - Fixed.94Line.95Resistor - Fixed.96Line.97Resistor - Fixed.98Line.99CircleCircle.101Connector Line.102Connector Line.103Connector Line.104Tri component non RenesasComponent block.631Click SwitchClick SwitchClick SwitchConnector Arrow.118Vertical Wire BundleNNNSheet.121xNxNxNWS091-2WS091-2WS091-2Battery 2-CellSheet.128Sheet.129Sheet.130Sheet.131Line 1pt.1552Line 1pt.1608GroundSheet.135Sheet.136Connector Line.140Connector Arrow.143GreenPAKGreenPAKGreenPAKConnector Arrow.156Connected signals arrowConnected signals arrow.1583.3V3.3V3.3VUSB DongleUSB DongleUSB DongleUSBSheet.162Sheet.163Sheet.164Sheet.165Sheet.166Sheet.167Bluetooth Low Energy ModuleBluetooth Low Energy ModuleBluetooth Low Energy ModuleLine Bi-directional DottedLine Arrow.187USB Serial BridgeUSB Serial BridgeUSB Serial BridgeBi-directional.190Bi-directional.191Line Dotted ArrowLine Dotted Arrow.193Line.194Buck-Boost ChargerBuck-Boost ChargerBuck-Boost ChargerSheet.196Bluetooth Low Energy ModuleBluetooth Low Energy ModuleBluetooth Low Energy ModuleSPI (SCI)SPI (SCI)SPI (SCI)SPI (SCI)SPI (SCI)SPI (SCI)SPISPISPIGPIOGPIOGPIOI2C (SCI)I2C (SCI)I2C (SCI)GPIOGPIOGPIOAntenna.175Sheet.176Sheet.177Sheet.178Sheet.179Sheet.180Connector Line.182BLE PHYBLE PHYBLE PHY
Exiting Interactive Block Diagram

Support