Skip to main content
Renesas Electronics Corporation

Features

  • Single 2.3V - 3.6V Supply
  • Serial Peripheral Interface (SPI) Compatible
    • Supports SPI Modes 0 and 3
    • Supports Dual Output Read
  • 104MHz Maximum Operating Frequency
    • Clock-to-Output (tV) of 6ns
  • Flexible, Optimized Erase Architecture for Code + Data Storage Applications
    • Small (256-Byte) Page Erase
    • Uniform 4-Kbyte Block Erase
    • Uniform 32-Kbyte Block Erase
    • Full Chip Erase
  • Hardware Controlled Locking of Protected Sectors via WP Pin
  • 128-Byte Programmable OTP Security Register
    • 64 bytes factory programmed with a unique identifier
    • 64 bytes user programmable
  • Flexible Programming
  • Byte/Page Program (1 to 256 Bytes)
  • Fast Program and Erase Times
    • 1.25ms Typical Page Program (256 Bytes) Time
    • 35ms Typical 4-Kbyte Block Erase Time
    • 250ms Typical 32-Kbyte Block Erase Time
  • Automatic Checking and Reporting of Erase/Program Failures
  • Software Controlled Reset
  • JEDEC Standard Manufacturer and Device ID Read Methodology
  • Low Power Dissipation
    • 350nA Ultra-Deep Power-Down Current (Typical)
    • 7.5μA Deep Power-Down Current (Typical)
    • 25µA Standby Current (Typical)
    • 6mA Active Read Current (Typical)
  • Endurance: 100,000 Program/Erase Cycles
  • Data Retention: 20 Years
  • Complies with Full Industrial Temperature Range
  • Industry Standard Green (Pb/Halide-free/RoHS Compliant) Package Options
    • 8-lead SOIC (150-mil)
    • 8-pad Ultra-Thin DFN (2mm x 3mm x 0.6mm)
    • 8-lead TSSOP Package

Description

The AT25DN512C is a serial interface Flash memory device designed for use in a wide variety of high-volume consumer-based applications in which program code is shadowed from Flash memory into embedded or external RAM for execution. The flexible erase architecture of the AT25DN512C, with its page erase granularity, is ideal for data storage as well, eliminating the need for additional data storage devices.

Parameters

AttributesValue
Memory ClassFusionHD
Memory Density0.512
Operating Voltage Range (V)2.3 - 3.6
Speed104 MHz
InterfaceSingle, Dual SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.35
Read Current (mA)6
Key BenefitFast read, 2.3 Volt

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN2 x 30.5
SOIC-N3.81 x 4.801.27
UDFN 8MA3 - 2x3——

Application Block Diagrams

Wired Gaming Keyboard Block Diagram
Gaming Keyboard
A power-efficient, highly integrated, and compact keyboard system with customizable RGB lighting and stable, low-latency wireless performance.
Wired Gaming Mouse Block Diagram
Gaming Mouse
A power-efficient, highly integrated, and compact mouse system with customizable RGB lighting and stable, low-latency wireless performance.
Single Antenna Proximity and Tracking Tag Block Diagram
Bluetooth Low Energy Tags for Proximity and Asset Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy.

Applied Filters: