Features
- DA16600 boards
- Low power Wi-Fi
- Low power Bluetooth LE
- Ultra-low power
- Wi-Fi/Bluetooth LE coexistence
- Superior range
- Full offload
- Simple setup and provisioning
- Complete software stack
- Leading security
- Over-the-Air (OTA) firmware update
- Multiple I/Os
Description
The DA16600 modules provide a convenient way to add both low power Wi-Fi and low power Bluetooth® Low Energy (LE) functionality to your device. The low power Wi-Fi DA16200 system-on-chip (SoC) and the low power Bluetooth LE DA14531 SoC are integrated together on a single module. Together, they deliver long battery life and low power consumption in a convenient form factor. As a single integrated system, functions such as Wi-Fi/Bluetooth LE coexistence and provisioning Wi-Fi through the Bluetooth LE connection come standard.
The modules are complete with all required components and are regulatory certified by the FCC, IC, CE, and other regulatory bodies.
The fully integrated module consists of:
- Wi-Fi SoC: DA16200
- Bluetooth LE SoC: DA14531
- 4MB Flash memory
- 40MHz crystal for Wi-Fi
- 32kHz RTC Crystal for Wi-Fi
- 32MHz Crystal for Bluetooth LE
- Chip antenna or u.FL connector
- SPDT antenna switch
- Single power supply voltage (3.3V)
On Board Chip Antenna
14.2 mm x 24.6 mm x 3.0 mm
DA16600MOD-AAC
External Antenna Connector (u.FL)
14.2 mm x 24.6 mm x 3.0 mm
DA16600MOD-AAE
Benefits
- VirtualZero™ DA16200 SoC
- 802.11n 1x1 low power 2.4GHz
- Up to 72Mbps, MCS0-7
- SmartBond TINY™ DA14531 SoC
- BT5.1 compliant Bluetooth LE
- Enables year-plus battery life
- Breakthrough VirtualZero low power technology
- Virtually no power consumption in sleep state
- Ultra-low power sensor wake-up
- Runs on small batteries and coin cells
- Built-in, customizable, coexistence algorithms
- Wi-Fi: Industry-leading output power and Rx sensitivity for max range
- Bluetooth LE: 4x range of BT 4.0
- SoC runs full OS and TCP/IP stack on module
- Provision Wi-Fi connection simply with Bluetooth LE
- Automatically find and configure new devices with smartphone app
- Comprehensive networking software stack
- Secure boot, secure debug, secure asset storage, hardware accelerated, TLS/digital certificates, elliptic curve
- Enables field-deployed device firmware updates
- UART, SPI, ADC, I2C, PWM, I2S, GPIOs, JTAG, and SWD
Wi-Fi AT Command Set
Access the industry-leading low power features of the DA16200/DA16600 family simply, quickly and without having to develop any complex software on the Wi-Fi side. To learn more, visit the DA16200 Wi-Fi AT Command Set page.
Parameters
| Attributes | Value |
|---|---|
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| Module | 14.2 x 24.6 x 3.0 | 51 |
Application Block Diagrams
|
|
Smart Heat Pump
Energy-efficient heat pump design with high-performance dual motor control and IoT connectivity.
|
|
|
High-End Central Thermostat
Central thermostat system integrates satellite thermostats for smart climate control and efficiency.
|
|
|
Unmanned Aerial Vehicle (UAV)
UAV system with AI vision, precision motor control, and smart battery management.
|
|
|
Digital Otoscope
Digital otoscope system for high-resolution inner ear imaging and diagnostics.
|
|
|
Video Conferencing Camera with AI Capabilities
AI-powered 360° video conferencing system with dual cameras and beamforming audio.
|
|
|
Human Machine Interface (HMI) for Appliances
Customizable HMI system for smart appliances with display, touch, voice, and NFC options.
|
|
|
Wi-Fi-Connected Switch Mode Power Supply (SMPS)
Wi-Fi and Bluetooth Low Energy SMPS enables ultra-low or zero standby power for efficient smart home devices.
|
|
|
Smart Manhole Cover
Low-cost smart manhole cover with IoT for real-time monitoring and efficient urban infrastructure.
|
|
|
AI Dash Camera
AI-powered dash camera with high-performance vision processing, ADAS, and real-time intelligent analytics.
|
|
|
Wireless Spirometer
Wireless spirometer tracks lung health metrics with Bluetooth/Wi-Fi connectivity and NFC charging.
|
|
|
Smart BBQ Thermometer
Smart BBQ thermometer offers real-time temperature monitoring and wireless connectivity for safer, perfectly cooked meals.
|
|
|
Oxygen Concentrator Controller with Smart Connectivity
Smart oxygen concentrator control with RTOS-ready MCU, touch UI, and Bluetooth connectivity.
|
|
|
Wireless Smart Blind Controller
Matter-ready smart blinds with GaN power and flexible Wi-Fi or Bluetooth LE for seamless integration.
|
|
|
Smart HMI System with Voice & Display Interfaces
Smart HMI system with 32-bit MCU supports GUI, voice I/O, IoT connectivity, and fast development tools.
|
|
|
240V AC-Input BLDC Motor Controller
BLDC motor controller powered off main AC input, with optional remote control via Wi-Fi or Bluetooth.
|
Additional Applications
- Thermostats
- Door locks
- Security cameras
- Video doorbells
- Temperature sensors
- Smoke detectors
- Other wireless sensors
- Garage door openers
- Pet trackers
- Asset trackers
- Home automation
- Commercial
- Industrial
- Residential
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
Matter is single unified IP-based protocol to securely and robustly connect smart devices with each other, regardless of brand, and across smart home ecosystems.
Events & Webinars
News & Blog Posts
Blog Post
Apr 15, 2024
|
Blog Post
Feb 13, 2023
|