Overview

Description

Detecting dangerous gas leakages and having the ability to sound alarms in a factory can help prevent accidents and ensure safe production. This solution can detect a variety of gases (total volatile organic compounds (TVOCs), CO2 and hydrocarbons, hydrogen, liquefied petroleum gas (LPG), etc.) and provide alarms, in real time. The data can be transmitted through RS-485, CAN bus or 4G modules.

System Benefits​:

  • Highly sensitive gas sensors to detect a wide range of flammable gases, TVOCs and indoor air quality (IAQ).
  • 48MHz Arm® Cortex®-M23 core MCU with 12-bit ADC and CAN interface for industry control.
  • High-performance buck, buck-boost and LDO regulators provide an efficient power supply.

Applications

Applications

  • Leak detection
  • Gas concentration detection
  • Process control
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations