Overview
Description
Slim, minimalist designs without physical buttons are increasingly appealing in consumer electronics and smart home applications. As households adopt more connected devices, an interoperable controller that can manage smart lights, TVs, sound systems, and more becomes essential.
This capacitive touch remote offers customizable gestures, swipes, and controls, consolidating multiple functions into one intuitive device. Its button-free design reduces mechanical points of failure, simplifies cleaning, and delivers versatile input through touchpads, sliders, and virtual buttons.
System Benefits:
- Low-power system design extends battery life and usage time with energy-efficient components.
- Consolidated BOM minimizes external components (e.g., clocks, level shifters, regulators), enabling a compact form factor.
- Capacitive touch MCU supports flexible gesture inputs, including wheels, buttons, sliders, and swipes.
- Certified Bluetooth® Low Energy (LE) modules ensure reliable connectivity and compliance with Bluetooth 5.1 and 5.3 standards.
- Optional haptics driver adds tactile feedback for a more intuitive and engaging user experience.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
MCU
Enable intuitive touch-based user interfaces with a capacitive touch MCU supporting buttons, sliders, and gesture detection. Integrated low-power touch sensing reduces system complexity and extends battery life in connected remote-control applications.
Products
Boards & Kits
Buck-Boost
Products
Boards & Kits
Haptics Driver
Products
Boards & Kits
Bluetooth Low Energy
Products
Boards & Kits
Exiting Interactive Block Diagram
Software
Software & Tool Pages
| Software title | Software type | Company |
|---|---|---|
| QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™] | Solution Toolkit | Renesas |
1 item | ||
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.