Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

OneKiwi Secure RZ/V2H & RZ/V2N System on Modules (SoM)

Provider

Overview

Description

The OneKiwi Secure V2H and V2N SoMs (System on Modules), based on Renesas RZ/V2H and RZ/V2N MPUs, deliver secure, high-throughput AI inference at the edge for vision-centric applications. Featuring a compact, modular architecture with integrated PUF SHA-3 and advanced security IP, they enable trusted execution environments for local artificial intelligence (AI) workloads. Optimized for scalability, energy efficiency, and rapid deployment, they support real-time processing across industrial and IoT systems.

Image
OneKiwi Secure RZ/V2H & RZ/V2N SoM Block Diagram

Features

  • RZ/V2H & RZ/V2N Quad core Cortex®-A55 1.8GHz, Cortex-M33 CPU, Dual Cortex-R8*, VPU, ISP, GPU
  • DRP-AI3 as high-speed AI inference processing and excellent power efficiency
  • Storage eMMC 32GB/64GB* and RAM 4GB/8GB* LPDDR4X
  • Advanced security IP module protecting integrity and authenticity of embedded systems
  • Small form factor (W x L x H): 65mm x 40mm x 6mm
  • Form factor can be customized to SMARC, OSM open standard
  • Support additional hole for heatsink mounting
  • Supports Yocto Linux and Ubuntu

*RZ/V2H only

Comparison

Applications

Documentation