Skip to main content

Provider

Overview

Description

Develop a single cross-platform codebase using one integrated toolset. With a comprehensive library suite covering UI development, business logic, and machine-to-machine communication, you can write less code, faster - thanks to an extensible IDE and intuitive APIs. Robust, well-tested libraries help enhance code quality, minimize your codebase, reduce testing efforts, and enable visual debugging for greater stability. Currently available for RZ/G2L and RZ/G3E with support for 3D graphics, webcams, and multimedia - and expanding to other RZ Family MPUs.

Image
Qt Creator

Features

  • Qt Framework with ready-made, cross-platform libraries and Qt Design Studio Professional for fast UI design
  • Qt Creator IDE supports C++, QML, JavaScript, Python, and more
  • Native code compilation for performance, IP protection, and emulator-based debugging
  • Integrates to preferred version control systems and with GitHub Copilot
  • Visual performance analyzer to spot CPU and RAM bottlenecks
  • Boot to Qt enables rapid start-up on RZ/G2L and RZ/G3E

Comparison

Applications

Documentation