Features
- Bus voltage sense range: 0V to 60V
- Voltage gain error: 0.05%
- Current gain error: 0.05%
- High or low (RTN) side sensing
- Bidirectional current sensing
- Auxiliary low voltage input channel
- ΔΣADC, 16-bit native resolution
- Programmable averaging modes
- Internal 3.3V regulator
- Internal temperature sense
- Over-voltage/undervoltage and current fault monitoring with 500ns detection delay
- 8-bit voltage output DAC (20 Pin QFN)
- I2C/SMBus/PMBus interface that handles 1.2V supply
- 55 I2C slave addresses
Description
The ISL28025 is a bidirectional high-side and low-side digital current sense and voltage monitor with a serial interface. The device monitors power supply current and voltage, which provides the digital results along with calculated power. The ISL28025 provides tight accuracy of less than 0.1% for both voltage and current monitoring.
The VCC power can either be externally supplied or internally regulated, which allows the ISL28025 to handle a common-mode input voltage range from 0V to 60V. The wide range permits the device to handle telecom, automotive and industrial applications with minimal external circuitry.
An 8-bit voltage DAC enable DC/DC converter output voltage margining (20 Pin QFN) Fault indication includes Bus Voltage window and over-current fast fault logic indication. The ISL28025 includes an integrated temperature sensor for monitoring.
The ISL28025 serial interface is PMBus compatible and operates down to 1.2V. It draws an average current of just 1.3mA and is available in the space saving 16 ball WLCSP package. It is also available in a 20 lead QFN 4x4 (1.85SQmm EPAD) The parts operate across the full industrial temperature range from -40°C to +125°C.
Parameters
| Attributes | Value |
|---|---|
| VS (Min) (V) | 3 |
| VS (Max) (V) | 5.5 |
| PSRR (db) | 127 |
| CMRR (dB) | 134 |
| Common Mode Input Range (V) | 12, 60 |
| Gain Error / Measurement Error (Max) | 0.25 |
| IS per Amp (mA) | 1 |
| Offset Voltage (Max) (mV) | 0.05 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| QFN | 4.0 x 4.0 x 0.90 | 20 | 0.5 |
| WLCSP-TCURDL | 2.2 x 2.2 x 0.60 | 16 | 0.5 |
Application Block Diagrams
| 20-28 Cell Battery Pack (Up to 118V) Scalable 20-28 cell battery pack design with optional Bluetooth connectivity. | |
| High-Precision Peltier Cooler System Precision-driven Peltier cooling system with real-time control, reduced BOM, and seamless industrial integration. |
Additional Applications
- Data processing servers
- DC power distribution
- Telecom equipment
- Portable communication equipment
- DC/DC, AC/DC converters
- Automotive power
Applied Filters: