Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Key Features
    • RL78 core, Max. 40MHz
    • 512KB Flash
    • 40KB RAM
    • 12-bit A/D converter
    • 8-bit D/A converter
    • Comparator with 4-fold multiplexer
    • Motor control: DC and BLDC - Field-oriented Control (FOC)
    • Application accelerator unit
    • Optimized DC/DC converter support
    • Super-low power consumption
  • State-of-the-Art Interfaces
    • CAN/CAN FD x 2ch, LIN x 3ch, UART, SPI, I2C, SENT
    • Capacitive sensing unit (Max. 31ch)
    • 20 x PWM output
  • Support for FuSa and Security
    • Security module with EVITA-Light support
    • ISO 26262 ASIL B
  • AUTOSAR MCAL
    • QINeS-Lite (manufactured by FPT Automotive): AUTOSAR MCAL (ASIL B) support
  • Extensive ecosystem supporting the latest standards concerning tool, hardware, and software areas

Description

The RL78/F25 next-generation super-low power automotive microcontrollers are ideal for realizing future highly reliable smart actuators and sensors, as well as low-end body electronic control units (ECUs). As an innovative prolongation of the known RL78/F1x MCUs, the RL78/F25 can cover prospective market requirements. With its increased CPU performance, high-temperature capability, and enhanced peripheral feature set, the RL78/F25 is a perfect fit for various applications.

RL78/F2x products are designed according to ISO 26262 and support functional safety (FuSa) up to ASIL B. Additionally, partner-provided AUTOSAR MCAL (ASIL B) is also available. RL78/F2x products support up to the EVITA-Light security standard or more. An AES crypto module can handle key lengths of up to 256 bits and supports secure boot and authentication. To further boost the calculation performance for BLDC field-oriented control (FOC) motor control and DC/DC control systems, RL78/F2x is equipped with the unique application accelerator IP to offload complex trigonometric and arithmetic processing. The RL78/F25 is also the first capacitive touch sensing unit (CTSU2SLa) in the RL78 automotive product.

To respond to the E/E automotive architecture trend, the RL78/F25 is equipped with a CAN FD interface (2ch). RL78/F2x MCUs are fully hardware and software compatible with RL78/F1x, enabling software reuse.

Parameters

AttributesValue
Program Memory (KB)512
Data Flash (KB)16
RAM (KB)40
Carrier TypeFull Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V)2.7 - 5.5
I/O Ports36, 50, 66, 84
Temp. Range (°C)Ta = -40 to +105, Ta = -40 to +125
Operating Freq (Max) (MHz)40
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)4
SPI (ch)4
I2C (#)4
CAN (ch)0
CAN-FD (ch)2
WirelessNo
LIN (#)3
16-Bit Timer (ch) (#)19
12-Bit A/D Converter (ch)17, 22, 23, 29
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)1
Capacitive Touch Sensing Unit (ch)15, 23, 31
Segment LCD ControllerNo
Security & EncryptionSecure Boot, AES, TRNG

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP7 x 7 x 1.6480.5
LFQFP10 x 10 x 1.6640.5
LFQFP12 x 12 x 1.6800.5
LFQFP14 x 14 x 1.61000.5

Product Comparison

RL78/F25RL78/F24
Operating Freq (Max) (MHz)4040
Program Memory (KB)512256
RAM (KB)4024
CAN-FD (ch)21
Capacitive Touch Sensing Unit (ch)15, 23, 310

Application Block Diagrams

Advanced seat controller block diagram features an MCU and intelligent power device enabling precise motor control, robust protection, and an elevated user experience.
Advanced Seat Controller
A compact automotive seat-control design enabling smooth, efficient seat adjustment with precise motor control and built‑in protection.
Block diagram of the hands-on/off detection (HOD) system featuring SSC-based multi-channel impedance sensing, shared HOD and heater electrodes, IPD-driven heater control and MCU capacitive touch sensing.
Hands-Off Detection (HOD) & Steering Switch System
Autonomous driving steering system featuring hands-off detection, heating, and touch interaction.

Additional Applications

  • Smart actuators
  • Sensors ECUs
  • Low-end body

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/F3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R7F125FGL3AFB-C#BA0ActiveN/AOut of StockLFQFP1ku | $2.88Full Carton (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes48#0.5mm7 x 7 x 1.61#2.7 - 5.536DTC00Yes1NoNoNoNo2000Ta = -40 to +10515#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes001700000110015No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FGL3AFB-C#HA0ActiveN/AOut of StockLFQFP1ku | $2.88Tape & ReelRL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes48#0.5mm7 x 7 x 1.61#2.7 - 5.536DTC00Yes1NoNoNoNo2000Ta = -40 to +10515#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes001700000110015No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FGL3AFB-C#UA0ActiveN/AOut of StockLFQFP1ku | $2.88Full Tray (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes48#0.5mm7 x 7 x 1.61#2.7 - 5.536DTC00Yes1NoNoNoNo250Ta = -40 to +10515#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes001700000110015No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FGL4AFB-C#BA0ActiveN/AOut of StockLFQFP1ku | $3.08Full Carton (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes48#0.5mm7 x 7 x 1.61#2.7 - 5.536DTC00Yes1NoNoNoNo2000Ta = -40 to +12515#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes001700000110015No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FGL4AFB-C#HA0ActiveN/AOut of StockLFQFP1ku | $3.08Tape & ReelRL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes48#0.5mm7 x 7 x 1.61#2.7 - 5.536DTC00Yes1NoNoNoNo2000Ta = -40 to +12515#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes001700000110015No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FGL4AFB-C#UA0ActiveN/AOut of StockLFQFP1ku | $3.08Full Tray (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes48#0.5mm7 x 7 x 1.61#2.7 - 5.536DTC00Yes1NoNoNoNo250Ta = -40 to +12515#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes001700000110015No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FLL3AFB-C#BA0ActiveN/AOut of StockLFQFP1ku | $2.96Full Carton (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes64#0.5mm10 x 10 x 1.61#2.7 - 5.550DTC00Yes1NoNoNoNo1280Ta = -40 to +10516#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002200000110023No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FLL3AFB-C#HA0ActiveN/AOut of StockLFQFP1ku | $2.96Tape & ReelRL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes64#0.5mm10 x 10 x 1.61#2.7 - 5.550DTC00Yes1NoNoNoNo1000Ta = -40 to +10516#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002200000110023No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FLL3AFB-C#UA0ActiveN/AOut of StockLFQFP1ku | $2.96Full Tray (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes64#0.5mm10 x 10 x 1.61#2.7 - 5.550DTC00Yes1NoNoNoNo160Ta = -40 to +10516#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002200000110023No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FLL4AFB-C#BA0ActiveN/AOut of StockLFQFP1ku | $3.17Full Carton (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes64#0.5mm10 x 10 x 1.61#2.7 - 5.550DTC00Yes1NoNoNoNo1280Ta = -40 to +12516#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002200000110023No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FLL4AFB-C#HA0ActiveN/AOut of StockLFQFP1ku | $3.17Tape & ReelRL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes64#0.5mm10 x 10 x 1.61#2.7 - 5.550DTC00Yes1NoNoNoNo1000Ta = -40 to +12516#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002200000110023No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FLL4AFB-C#UA0ActiveN/AOut of StockLFQFP1ku | $3.17Full Tray (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes64#0.5mm10 x 10 x 1.61#2.7 - 5.550DTC00Yes1NoNoNoNo160Ta = -40 to +12516#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002200000110023No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FML3AFB-C#BA0ActiveN/AOut of StockLFQFP1ku | $3.04Full Carton (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes80#0.5mm12 x 12 x 1.61#2.7 - 5.566DTC00Yes1NoNoNoNo952Ta = -40 to +10517#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002300000110031No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FML3AFB-C#HA0ActiveN/AOut of StockLFQFP1ku | $3.04Tape & ReelRL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes80#0.5mm12 x 12 x 1.61#2.7 - 5.566DTC00Yes1NoNoNoNo1000Ta = -40 to +10517#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002300000110031No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FML3AFB-C#UA0ActiveN/AOut of StockLFQFP1ku | $3.04Full Tray (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes80#0.5mm12 x 12 x 1.61#2.7 - 5.566DTC00Yes1NoNoNoNo119Ta = -40 to +10517#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002300000110031No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FML4AFB-C#BA0ActiveAvailableIn StockLFQFP1ku | $3.25Full Carton (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes80#0.5mm12 x 12 x 1.61#2.7 - 5.566DTC00Yes1NoNoNoNo952Ta = -40 to +12517#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002300000110031No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FML4AFB-C#HA0ActiveN/AOut of StockLFQFP1ku | $3.25Tape & ReelRL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes80#0.5mm12 x 12 x 1.61#2.7 - 5.566DTC00Yes1NoNoNoNo1000Ta = -40 to +12517#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002300000110031No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FML4AFB-C#UA0ActiveN/AIn StockLFQFP1ku | $3.25Full Tray (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes80#0.5mm12 x 12 x 1.61#2.7 - 5.566DTC00Yes1NoNoNoNo119Ta = -40 to +12517#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002300000110031No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FPL3AFB-C#BA0ActiveN/AOut of StockLFQFP1ku | $3.14Full Carton (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes100#0.5mm14 x 14 x 1.61#2.7 - 5.584DTC00Yes1NoNoNoNo720Ta = -40 to +10517#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002900000110031No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FPL3AFB-C#HA0ActiveN/AOut of StockLFQFP1ku | $3.14Tape & ReelRL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes100#0.5mm14 x 14 x 1.61#2.7 - 5.584DTC00Yes1NoNoNoNo1000Ta = -40 to +10517#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002900000110031No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FPL3AFB-C#UA0ActiveN/AOut of StockLFQFP1ku | $3.14Full Tray (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes100#0.5mm14 x 14 x 1.61#2.7 - 5.584DTC00Yes1NoNoNoNo90Ta = -40 to +10517#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002900000110031No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FPL4AFB-C#BA0ActiveN/AOut of StockLFQFP1ku | $3.36Full Carton (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes100#0.5mm14 x 14 x 1.61#2.7 - 5.584DTC00Yes1NoNoNoNo720Ta = -40 to +12517#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002900000110031No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FPL4AFB-C#HA0ActiveN/AOut of StockLFQFP1ku | $3.36Tape & ReelRL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes100#0.5mm14 x 14 x 1.61#2.7 - 5.584DTC00Yes1NoNoNoNo1000Ta = -40 to +12517#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002900000110031No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN
R7F125FPL4AFB-C#UA0ActiveN/AOut of StockLFQFP1ku | $3.36Full Tray (Tray)RL78RL78/F2xF25RL78RL78-S3NoNo16512KB16KB40KBYes100#0.5mm14 x 14 x 1.61#2.7 - 5.584DTC00Yes1NoNoNoNo90Ta = -40 to +12517#Yes40MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No44004#002NoNo3#0No20019#0No1Yes002900000110031No00NoNoNoNo0Secure Boot, AES, TRNGSingle wire serial3MALAYSIAJAPAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

Connectivity Module

CAN Bus J1939 Bridge (for Heavy-Duty)

Provides a high-performance communication bridge for heavy-duty commercial vehicles. Enables seamless data acquisition and translation from the Controller Area Network (CAN) J1939 protocol to telematics systems. Supports Fleet Management System (FMS) data standards to monitor vehicle diagnostics, fuel consumption, and environmental metrics. Designed to assist fleet operators in achieving ESG goals through precise carbon emission tracking and real-time vehicle status monitoring. The solution simplifies the integration of complex J1939 data into cloud-based management platforms.
SwiSys Co., Ltd.
Evaluation

RL Family Microcontroller Board

This solution provides a general-purpose evaluation board featuring Renesas RL Family microcontrollers. It is offered as a standalone board or as kit products supporting functions such as LIN, CAN, touch key interfaces, and brushless motor control.
HOKUTO DENSHI

Support Communities

  1. Mutual capacitance with RL78/F25 and QE for capacitve touch sensor

    Hi, I am working with the RL78/F25 and trying to measure a capacitive sensor using QE for Capacitive Touch. When I use self‑capacitance everything works fine, but when I switch to mutual capacitance nothing works — neither the capacitive sensor nor the keypad. Is there a way to ...

    Mar 31, 2026
  2. communication using COM port with rl78/f25

    I am using the RL78/F25 with Renesas Flash Programmer on Windows. When I try to connect using a COM port (I do not have an emulator), I always get this error: Connecting the tool Tool: COM port (COM13), Interface: 2-wire UART Connecting to the target device Disconnecting ...

    Feb 17, 2026
  3. RL78/F25

    I am working with the RL78/F25 (RTK7F125FPCT0000BJ) on Ubuntu using e² studio and the E2 Lite emulator. For my first example project, I tried turning on the two user LEDs (LED2 on P106 and LED3 on P107). I configured the pins with Smart Configurator and developed a simple ...

    Mar 12, 2026
View All Results from Support Communities (17)

Knowledge Base

  1. Difference between RL78/G23 and RL78/F25 touch function

    The capacitive sensor unit on the RL78/F25 adds a multi-electrode connection (MEC) and auto judgment function.MEC can connect multiple touch channels to a single inside the MCU for touch detection. Auto Judgment can determine touch on/off without starting the CPU.

    Sep 24, 2025
  2. RL78 Family: How to configure the option bytes, the on-chip debug security ID, and the flash serial programming security ID

    ... flash serial programming security ID configured? Answer The integrated development environment (IDE) coding assistance features are used. As an example, the procedures for using the RL78/F25 are described for both e² studio and CS+. In both e² studio and CS+, there are two methods: directly specifying the setting ...

    May 8, 2026
  3. RL78 Family: How do you pick the right pull-up resistors for I²C communication?

    ... it (1). Suitable Products RL78/F12, RL78/F13, RL78/F14, RL78/F15, RL78/F22, RL78/F23, RL78/F24, RL78/F25, RL78/G10, RL78/G11, RL78/G12, RL78/G13, RL78/G13A, RL78/G14, RL78/G15, RL78 ...

    Dec 16, 2025
View All Results from Knowledge Base (6)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.

Partners

FPT Software Co., Ltd.

Founded in 2005, FPT Automotive employs nearly 5,000 engineers to advance SDV technology with a focus on safety and seamless integration. MaaZ-Lite is a streamlined and cost-effective version of MaaZ that supports standardized automotive software development with full AUTOSAR Classic compliance. FPT Automotive is a partner of SCSK supporting the global markets outside Japan.

SCSK Corporation

SCSK provides the QINeS-Lite software platform to maximize the performance and ensure stable operation of RL78/F24 and its sequel products. QINeS-Lite is developed based on 10 years of experience since SCSK launched its first AUTOSAR-compatible "QINeS-BSW" in Japan with the consideration of future market trends to meet the needs of the Japan market.

Murata Manufacturing Co., Ltd.

Temperature detection solution: Combine with an NTC thermistor for precise high-temperature monitoring.