Overview
The Smart Wake Up reference design enables low-power consumption standby with a capacitive touch evaluation system.
Features
- Low‑power standby consumption of approximately 90% less current than conventional operation (with 12 channels); automatic judgment, multiple‑electrode connection, and snooze functions significantly reduce current consumption.
- Evaluation tool is ready to use; both hardware and sample software are ready to use.
- Proposal of applications assuming use cases; preparing a demonstration of use cases for proximity operation, which is in high demand.
Applications
HMI Capacitive TouchProducts in the Design





Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Capacitive Touch Proximity Touch Reference Design
Demonstrates touchless proximity detection using capacitive sensing. Enables evaluation of hygienic, contact-free user interface applications for consumer and home appliance designs.
Capacitive Touch Evaluation System for RX140
RSSK-RX140 Active
Quickly evaluate capacitive touch solutions for RX140 MCUs using a complete hardware and software evaluation system.
Videos & Training
This video introduces a smart wake-up solution that can reduce standby current consumption by more than 90% compared to conventional products. The hardware uses the RX140 capacitive touch evaluation system and touchless button demo.
Related resources:
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.