Skip to main content
Renesas Electronics Corporation

Overview

Description

The Microcontroller Simulation & Code-Generation Blockset is a MATLAB®/Simulink® model that simulates peripheral functions integrated in microcontrollers. By combining it with user models, system behavior assuming a real system can be examined and verified at the model level. In addition, it supports C code generation*, including access to microcontroller I/O registers. Since it runs on a PC, development can be performed without using an actual target board.

MATLAB® and Simulink® are trademarks or registered trademarks of The MathWorks, Inc.
*Corresponding toolboxes (MATLAB® Coder™/Simulink® Coder™/Embedded Coder®) are required to generate C code.

Features

  • Simulation of peripheral functions on microcontrollers
  • Code generation for registers of peripheral devices
  • High-accuracy model for timing-aware hardware
  • High-speed model for functional IP such as serial communication IP
  • Supported devices
    • RA6T2, RA6T3, RA4T1
      • PWM Timer: GPT
      • A/D converter
    • RL78/F22, RL78/F23, RL78/F24, RL78/F25
      • PWM Timer: TRDe
      • A/D converter
      • Accelerator: AAU
    • RX66T, RX26T, RX72T
      • PWM Timer: GPT, MTU
      • A/D converter

Target Devices

Downloads