Overview
The RL78/F25 capacitive touch evaluation system (RSSK-RL78F25) makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Features
- Use to evaluate various touch functions (button, slider, wheel)
- Simple prototyping
- Use as a reference when designing boards or software
- Easily adjust the sensitivity by using QE for Capacitive Touch
- Easy to develop touch interfaces even for beginners with GUI
- Easy operation with intuitive interface
- Automatically output adjusted source code
- RL78/F25 MCU (R7F125FPL3AFB-C) mounted
- Capacitive touch sensor (CTSU2SLa) terminal 31 channels available
- Board supply voltage can be selected from 7 to 12V (supplied by DC jack) or 5V (supplied by USB)
Applications
HMI Capacitive TouchSample & Buy
RTK7F125FPST0000BJ
ActiveVideos & Training
QE for Capacitive Touch from Renesas enables the development of touch sensors by simply following a guide on a GUI, thus contributing to shortening the development period for touch sensor functions that take advantage of the performance of Capacitive Sensing Unit (CTSU2).
- Capacitive Touch Sensor Solutions
- QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
- Getting Started with QE for Capacitive Touch for RL78 (this video)
- QE for Capacitive Touch Tutorial: Settings for RL78
- QE for Capacitive Touch Tutorial: Tuning for RL78
- QE for Capacitive Touch Tutorial: Serial Monitoring for RL78
Additional Videos
Support
Support Communities
- Mutual Capacitance method RL78/F25
Hi, I am working with the mutual capacitance method using the RL78/F25 board and the QE for Capacitive Touch Sensor tool (e2 studio) . The sensor status appears correctly when I use five sensors, but when I increase beyond that, the chart does not display and I cannot see ...
May 4, 2026