Overview
As a CPU board usable in connection with the on-chip debugging emulators E2 and E2 Lite, the RL78/F25 (R7F125FPL) target board enables simple and easy evaluation of the RL78/F25 MCU.
Note: This board comes with two touch buttons for simple evaluation, but when designing an actual board, please check the Capacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide and use the RL78/F25 capacitive touch evaluation system (RSSK-RL78F25) for evaluation.
Features
- Incorporates RL78/F25 (R7F125FPL)
- 4MHz resonator and 32.768kHz resonator are mounted
- Equipped with universal area (2.54mm pitch)
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
- Highly extendable: peripheral board connectors are equipped with microcontroller pins
- Mounted with two touch buttons using capacitive sensor units
Sample & Buy
RTK7F125FPC01000BJ
Active1u | $110.46Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Capacitive Touch Evaluation System for RL78/F25
RSSK-RL78F25 Active
The RL78/F25 capacitive touch evaluation system (RSSK-RL78F25) makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.