Skip to main content
Renesas Electronics Corporation

Features

  • 200MHz Arm Cortex-M33 with TrustZone
  • 512kB – 1MB Flash memory and 256kB SRAM
  • 8kB Data Flash to store data as in EEPROM
  • 1kB Stand-by SRAM
  • Scalable from 48-pin to 100-pin packages
  • Ethernet with MAC
  • USB 2.0 Full Speed
  • CAN 2.0B
  • Quad SPI
  • SCI (UART, Simple SPI, Simple I2C)
  • SPI/I2C multi-master interface
  • SDHI and MMC

Description

The Renesas RA6E1 group of 32-bit microcontrollers (MCUs) uses the high-performance Arm® Cortex®-M33 core with TrustZone®. The RA6E1 is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP) —and is the perfect entry point into the RA Family of microcontrollers. The RA6E1 is suitable for entry IoT applications requiring streamlined features and connectivity integration including Ethernet, and unprecedented performance with a CoreMark® of 790.75, which is 3.95 CoreMark/MHz.

Parameters

AttributesValue
Main CPUArm Cortex-M33
Program Memory (KB)512, 1024
RAM (KB)256
Carrier TypeBulk (Tray), Full Carton (Tray), Tape & Reel
Supply Voltage (V)2.7 - 3.6
I/O Ports28, 42, 76
DRAM I/FNo
Temp. Range (°C)Ta= -40 to +85
Operating Freq (Max) (MHz)200
Ethernet speed10M/100M, No
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)6
SPI (ch)1, 2
I2C (#)2
CAN (ch)1
CAN-FD (ch)0
WirelessNo
SDHI (ch)0, 1
High Resolution Output TimerNo
PWM Output (pin#)9, 12
32-Bit Timer (ch)1, 2
16-Bit Timer (ch) (#)3, 4
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)6
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)5, 7, 11
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)1
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, Arm TrustZone

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN7 x 7 x 0.8480.5
LQFP10 x 10 x 1.7640.5
LQFP14 x 14 x 1.71000.5

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Voice Over PLC with High-Performance Audio Codec Block Diagram
Voice Over PLC with High-Performance Audio Codec
Power line communication enables audio transmission without extra cables, reducing cost and complexity.
Block diagram of the torque control system features an MCU with a high-precision AFE, low-noise, high power supply rejection ratio, and stable high-quality power supply.
Torque Control System
Precision torque control ensures product quality using MCUs with high-precision AFE and reliable sensors.
Motor control with resolver block diagram features resolver position control for both stepper motor systems and alternative BLDC motor systems.
Motor Control with Resolver
Resolvers enhance motor control precision, reliability, and reduce costs in stepper and BLDC motor systems.
Edge Voice User Interface (VUI) Block Diagram
Edge Voice User Interface (VUI)
Voice control with RA MCUs offers efficient, network-free voice recognition for smart devices.
Cloud Gateway Module Block Diagram
Cloud Gateway Module
Cloud gateway module enables secure data transfer, robust communication, and flexible power compatibility.

Additional Applications

  • Wired Ethernet applications
  • Enhanced security (fire detection, burglar detection, panel control)
  • Metering (electricity, automated meter reading)
  • Industry (robotics, door openers, sewing machines, vending machines, UPS)
  • HVAC (heating, air conditioning, boiler control)
  • General purpose

Applied Filters: