Overview
Description
The RA6E1 Fast Prototyping Board comes equipped with an R7FA6E10F2CFP microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, with Arduino® UNO™ and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.
Sample software is available to demonstrate the functionality of the RA6E1 MCU and for connecting between the RA6E1 Fast Prototyping Board and various wireless modules or various sensor modules.
Please use Bluetooth®, LoRa® and Wi-Fi according to the radio regulations of each country during use.
Features
- Equipped with an RA6E1 32-bit microcontroller
- 100-pin
- 14mm x 14mm x 1.70mm, 0.5mm pitch
- ROM: 1MB, RAM: 256KB
- No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit
- Through-holes with access to all of the pins of the microcontroller
- Arduino UNO and Pmod interfaces come standard
- Support for various RA6E1 software and tools
Applications
Design & Development
Videos & Training
Additional Videos
News & Blog Posts
Blog Post Jan 28, 2022 |
Blog Post Jan 28, 2022 |
Blog Post Nov 18, 2021 |
Blog Post Nov 11, 2021 |
Support
Support Communities
- FPB-RA6E1 and USB CDC
Hello, I try to add a simple USB CDC interface to my FPB-RA6E1 dev board. I soldered all neaded components on some extension board. Basicaly I just copy the solution from EK-RA6M4, soldered it on some universal board and connected it to the FPB-RA6E1 using J3 connector ...
Apr 25, 2023 - Problem when bringing up the "gpt_input_capture_fpb_ra6e1_ep" example project.
Hi RA group, I started to experience the fpb_ra6e1 eval board and trying to bringing up the example project "gpt_input_capture_fpb_ra6e1_ep", but encounter a problem. In the readme.txt file, it stated the following" 1. Project Overview: The EP demonstrates the functionality of GPT Input ...
Apr 5, 2023 - Not able to erase full memory or program FPB RA6E1 board
... when I select only program flash and give erase it was erasing(which was not even happening yesterday also): When I tried to initialise my FPB RA6E1 Board on E2Studio sometimes it is being successful and sometimes it is getting failed. This initialisation is for the entire flash right? However ...
Apr 9, 2025