Skip to main content
Renesas Electronics Corporation

Description

Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA6E1 MCU.

This VUI partner-enabled solution is based on the RA family of 32-bit MCUs. The hardware platform is used for all VUI partner-enabled solutions provided by Renesas within the Renesas Ready Partner Network. It demonstrates how easy it is to control your system with a simple voice command interface without extensive coding experience or in-house expertise.

You will build an enhanced working solution that recognizes your own voice commands to trigger the corresponding operation using the Renesas Partner Network Solutions utilizing the Voice Hardware Platform.

Features

  • Hardware Features:
    • Compact VUI solution using RA6E1. Small 10*10mm size to fit into the end product.
    • Local voice recognition algorithm, no network connectivity needed and supports two language recognition simultaneously.
    • Choices of digital and analog microphones are populated for alternative input options.
    • External QSPI flash memory enhances storage for voice samples and library data.
  • Cyberon DSpotter (PDF) Enabled Features:
    • Global language support of 40+ languages worldwide.
    • Support voice tag function to let a user change command by voice recording.
    • Support voice response function for acknowledge. Enhance user experience.
    • DSMT tool supports wake-word and commands customization, performance tuning, testing, no prior neural network knowledge needed.
  • Low Bill of Materials (BOM) cost and footprint. The minimum requirements are the MCU, one DMIC, and a power supply.

Applications

Edge Voice User Interface (VUI) Block Diagram
Edge Voice User Interface (VUI)
Voice control with RA MCUs offers efficient, network-free voice recognition for smart devices.
Type Title Date
Quick Start Guide
Log in to Download PDF 1.14 MB
Power your Voice Kit RA6E1 with the quick start guide and sample project.
Manual - Development Tools PDF 508 KB
PCB Design Files ZIP 175 KB
Quick Start Guide
Log in to Download PDF 1.42 MB
The quick start guide and project file for the Voice Kit RA6E1 guides developers to evaluate the voice AI application example combo of Voice Anti-Spoofing (VAS) and Voice Command Recognition (VCR).
Quick Start Guide
Log in to Download PDF 1.38 MB
The quick start guide and project file for the Voice Kit RA6E1 guides developers to evaluate the voice AI application example combo of Voice Anti-Spoofing (VAS), Voice Command Recognition (VCR), and Speaker ID (SID).
Quick Start Guide
Log in to Download PDF 1004 KB
Quick Start Guide
Log in to Download PDF 1.05 MB
Improve speech clarity and boost reliable voice command recognition by reducing noise and enhancing directional audio processing with Renesas Audio Preprocessing Front (APF) with Voice Command Recognition (VCR).
Flyer PDF 240 KB
Quick Start Guide
Log in to Download PDF 926 KB
Flyer PDF 365 KB
Flyer PDF 301 KB
Brochure PDF 3.63 MB
Flyer PDF 656 KB
Flyer PDF 412 KB
White Paper PDF 794 KB
This Design Journey demonstrates how to integrate Renesas RA6/4/2 MCUs with Cyberon DSpotter Voice UI technology to create a local, non-connected speech recognition solution for LED-based light bulb control. By designing a simple circuit and accompanying software, this guide highlights the ease, efficiency, and maintainability of incorporating Voice UI into your product using the RA6 Voice Kit.
White Paper PDF 441 KB
Traditional voice or speech recognition technology is based on a trained model with specific words or phrases. Natural language processing is word-order independent. This requires large computing power to run the real time data through a neural network. The Cyberon approach is different, allowing the algorithms to run on a small, general purpose MCU.
Flyer PDF 402 KB 日本語
17 items

Software & Tools

Software & Tools

Software title
Software type
Company
Cyberon DSpotter
Provides local voice trigger and command recognition with robust noise reduction. Consumes very low resources while delivering high-accuracy performance. Runs on Renesas RA microcontroller unit (MCU) family, RX671, and RX72N, supporting multiple languages, connectivity functions, and security capabilities depending on the selected MCU. Enables offline operation without cloud connectivity for privacy and reliability.
AI Cyberon
Cyberon DSpotterNLU
Provides local free speech control by combining speech recognition and natural language processing. Enables users to give natural and intuitive voice commands without memorizing specific terms. Supports developer tools for creating applications with simple text input, requiring no training data. Runs on Renesas RA8 microcontroller unit (MCU) platforms.
AI Cyberon
Cyberon Speaker Verification CNSV
Provides speaker identification on MCU platforms using a neural network (NN) model. Enables content-independent voice verification with low recognition error rates and high robustness. Supports multiple speaker identification depending on system resources. Runs on Renesas RA8M1 and RA6E1 MCU platforms.
AI Cyberon
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
Reality AI Tools
Reality AI Tools® users automatically explore sensor data and generate optimized models.
Solution Toolkit Renesas
Reality AI Utilities
Round-trip workflow for AI development and performance validation allowing to collect data, optimize models, and deploy directly to Renesas hardware
Solution Toolkit Renesas
Spoken Language Understanding
Local AI–based Spoken Language Understanding (SLU) model recognizes predefined key phrases with support for over 1 million phrases. Enables flexible grammar and vocabulary definition, allowing voice commands in varied formats to be accurately interpreted. Delivers 98%–99% accuracy with ~200 ms latency for fast, reliable response. Uses a customizable 400–600KB model. Runs on Cortex-M3, RISC-V, and low-power NPU. Robust in noisy and far-field conditions with low false triggers. Supports EN, CH, JP, and KR for appliances and wearables.
AI Aizip Inc.
8 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RA Flexible Software Package|v]
Log in to Download ZIP 13.75 MB
Application: Artificial Intelligence (AI), Automotive, Communications Infrastructure, Consumer Electronics, Human Machine Interface (HMI), Industrial
Compiler: ARMCC Function: Application Example IDE: e2 studio
Sample Code
[Software=RA Flexible Software Package|v]
Log in to Download ZIP 13.62 MB
Application: Artificial Intelligence (AI), Automotive, Communications Infrastructure, Consumer Electronics, Human Machine Interface (HMI), Industrial
Compiler: ARMCC Function: Application Example IDE: e2 studio
Sample Code
[Software=RA Flexible Software Package|v]
Log in to Download ZIP 839 KB
Application: Artificial Intelligence (AI), Automotive, Communications Infrastructure, Consumer Electronics, Human Machine Interface (HMI), Industrial
Compiler: ARMCC Function: Application Example IDE: e2 studio
Power your Voice Kit RA6E1 with the quick start guide and sample project.
Sample Code
Log in to Download ZIP 7.85 MB
Sample Code
Log in to Download ZIP 7.87 MB
Improve speech clarity and boost reliable voice command recognition by reducing noise and enhancing directional audio processing with Renesas Audio Preprocessing Front (APF) with Voice Command Recognition (VCR). This is the demo project file.
Sample Code
[Software=FSP|v5.5.0 or later],[Toolchains=Reality AI Explorer Tier]
Log in to Download ZIP 5.18 MB Compiler: ARMCC IDE: e2 studio
6 items

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockSampleableKey FeaturesMCU/MPUAdditional Features
TW001-VUIA6E1POCZActiveOut of StockAvailableMultilanguage SupportRA6E1 (Arm CM33, 200MHz, 1MB/256KB/8KB, 64LQFP)2xDMIC, 2xAMIC, QSPI, USB-C/B, UART, DAC AUDIO OUT, 2xOP-AMP, J-Link Segger

Resources

Support Communities

  1. RA6E1 or RA4E1 USB Example

    Hallo, i evaluate for a new project the RA[4/6]E1 Controllers. I have some problems to find a working USB sample. Currently i have a fpb_ra6e1 board here.  In the board examples folder https://github.com/renesas/ra-fsp-examples/tree ...

    Sep 19, 2022
  2. Cyberon Dspotter login ID

    Dear, Could you let me know where can I make the login ID? Thanks, This thread was automatically locked due to age.

    Oct 16, 2023
  3. Voice-RA6E1 Schematic net label issues.

    ... exist incorrectly on multiple pins.My appologies if I am reading thi sincorrectly, please let me know if that is the case.PS. if the tw001-vuia6e1pocz-ra6e1-design-files.zip could get a non PDF version of the schematic in it, it may allow us to see if the ...

    May 26, 2026
View All Results from Support Communities (4)

Knowledge Base

  1. Voice Kit with RA Family: What is included in the kit and any other components to prepare in addition?

    ... us/en/products/microcontrollers-microprocessors/ra-cortex-m-mcus/vk-ra8m1-ra8m1-voice-user-reference-kitRA6E1 Voice User Reference Kit (TW001-VUIA6E1POCZ): https://www.renesas.com/us/en/products/microcontrollers-microprocessors/ra-cortex-m-mcus/tw001-vuia6e1pocz ...

    Jul 26, 2024