Skip to main content
Renesas Electronics Corporation

Features

  • 48MHz Arm Cortex-M23
  • 256kB Flash memory and 32kB SRAM
  • 8kB Data Flash to store data as in EEPROM
  • Scalable from 32-pin to 64-pin packages
  • Capacitive touch sensing unit
  • 16-bit SAR A/D, 24-bit SD A/D
  • 12-bit D/A, 8-bit D/A
  • OPAMP (3ch), ACMP-HS/LP
  • USB 2.0 Full Speed
  • CAN 2.0
  • SCI (UART, Simple SPI, Simple I2C)

Description

The RA2A1 group is a high-performance, low-power analog microcontroller based on an Arm® Cortex®-M23 core with a 48MHz clock frequency and a wide range of analog front ends, including two types of A/D converters. This group supports a 16-bit SAR A/D converter, a 24-bit sigma-delta A/D converter, a 12-bit D/A converter, comparators, and operational amplifiers. These functions are suitable for applications that measure and adjust sensor signals with high accuracy. In addition, UART, I2C, simple SPI, CAN, and USB 2.0 Full-Speed are also integrated as peripheral functions, enabling easy communication with other devices. The RA2A1 supports a wide operating voltage range of 1.6V to 5.5V, enabling communication with devices operating at 5V without level shifters. The RA2A1 MCU targets industrial sensor applications with low power consumption and low-cost advantage.

Parameters

AttributesValue
Main CPUArm Cortex-M23
Program Memory (KB)256
RAM (KB)32
Carrier TypeBulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V)1.6 - 5.5
I/O Ports20, 22, 25, 33, 49
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)48
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 ), ( 0 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)3
SPI (ch)1, 2
I2C (#)2
CAN (ch)1
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)8, 11, 14
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)3, 4, 6
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)5, 8, 12, 17
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)2, 4, 6, 8
12-Bit D/A Converter (ch)1
8-Bit D/A Converter (ch)2
Capacitive Touch Sensing Unit (ch)9, 11, 16, 26
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, AES(128/256)

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN6 x 6 x 0.8400.5
HWQFN7 x 7 x 0.8480.5
LFBGA5 x 5 x 1.4360.8
LQFP7 x 7 x 1.7320.8
LQFP10 x 10 x 1.7640.5

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Plug-In Ultra-High Accuracy Weighing Scale Block Diagram
Industrial Weighing Scale
Accurate, scalable industrial scales for high-precision or portable low-power applications.
Waste Collection Fleet Management System Block Diagram
Waste Collection Fleet Management System
Smart waste management system boosts efficiency with weight tracking, route optimization, and real-time monitoring.
Wireless Multi-Channel Isolated Data Logger Block Diagram
Wireless Multi-Channel Isolated Data Logger
The wireless multi-channel isolated data logger offers multi-channel measurement for industrial networks and Wi-Fi.
The online UPS block diagram leverages a single MCU controller for primary power conversion and Bluetooth LE for real-time monitoring and control.
High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring
Online UPS ensures uninterrupted power with real-time monitoring, advanced power management, and efficiency.
Wireless electronic gaming table block diagram integrates an MPU main board with an optional plug-in Wi-Fi 6 module and single 3.3V supply.
Wireless Electronic Gaming Table
Flexible Wi-Fi 6 system offers 3000Mbps, 4x4 MIMO, dual-band support, and seamless integration features.
Battery Formation and Testing System Block Diagram
Battery Formation and Testing System
Renesas' 32-bit MCU enables bidirectional power conversion, accurate battery measurement, and control.
Industrial Sensor Network Slave Block Diagram
Industrial Sensor Network
Compact industrial sensor network system with flexible interfaces and real-time monitoring.
4-20mA Current Loop Receiver Block Diagram
4-20mA Current Loop Receiver
The 4-20mA current loop receiver offers low power and signal processing features for sensor systems.
Multi-Sensor Platform for ASi-5 Block Diagram
Multi-Sensor Platform for ASi-5
Single PCB integrates multiple sensors with ASi-5 systems providing flexibility and precise evaluation.
Block diagram of the power line feeder terminal unit features two 32-bit MCUs, buck-boost controllers, and a buck regulator.
Power Line Feeder Terminal Unit
Feeder terminal units monitor high-voltage power lines and measure and store data before uploading it to a central location.
Currency counter block diagram features a highly integrated MCU, high‑accuracy counterfeit detection and NFC‑based authentication.
Currency Counter with Counterfeit Detection
Complete currency counter with TMR sensor, MCU, USB or IrDA, and LCD for fast, accurate counterfeit detection.
Kitchen range hood with a 2D touch control block diagram features a low-power MCU with 16-bit SAR ADC, 24-bit sigma-delta ADC, touch control and versatile high-performance power and analog systems.
Kitchen Range Hood with 2D Touch Sensor
Kitchen range hood with 2D touch control, enhanced sensing, and intuitive interaction.

Additional Applications

  • Industrial automation (photoelectric sensor, fiber sensor, temperature sensor)
  • Process automation (pressure sensor, flow control meter, single phase meter)
  • Building automation/home appliance (smoke detector)
  • Healthcare (pulse oximeters, body composition measurement)
  • General purpose

Applied Filters: