Skip to main content
Renesas Electronics Corporation

Overview

he EU036‑MULTISENSEVZ board showcases the ability to quickly read data from numerous sensors over ASi‑5 and to other microcontroller units. Sensors supported on the board measure air or liquid flow rates, relative humidity, temperature, indoor or outdoor air quality, proximity or distance, SpO₂ and heart rate, or a customer’s own analog sensors. Collateral material available for the EU036‑MULTISENSEVZ includes schematics, BOM, and extensive demo software.

Features

  • Easily connects to existing ASi-5 slave boards and most Renesas microcontrollers
  • Six sensors on board with headers for additional sensor options
  • Pmod™, Arduino®, and dedicated ASi-5 interfaces
  • Integrated Segger J-Link® onboard debugger
  • 1x USB cable needed to debug and power everything

Products in the Design

HS3001
High-Performance Relative Humidity and Temperature Sensor
ISL29033
Ultra-Low Lux, Low Power, Integrated Digital Ambient Light Sensor with Interrupt Function
ISL29501
Time of Flight (ToF) Signal Processing IC
OB1203
Heart Rate, Blood Oxygen Concentration, Pulse Oximetry, Proximity, Light and Color Sensor
ZMOD4410
Firmware Configurable Indoor Air Quality (IAQ) Sensor with Embedded Artificial Intelligence (AI)
ZMOD4510
Gas Sensor for O3 and NO2
S124
32MHz Arm Cortex-M0+ CPU

Sample & Buy

EU036-MULTISENSEVZ Evaluation Board

EU036-MULTISENSEV1Z

Active
MOQ:1
Pb (Lead) Free:Yes
Carrier Type:Board Pack
Temp. Range (°C):-40 to +85°C

Application Block Diagrams

Multi-Sensor Platform for ASi-5 Block Diagram
Multi-Sensor Platform for ASi-5
Single PCB integrates multiple sensors with ASi-5 systems providing flexibility and precise evaluation.