Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Wireless Electronic Gaming Table

Overview

Description

High-end industrial applications demand a flexible Wi-Fi® 6 IEEE 802.11ax system for exceptional data throughput and accuracy. To meet these requirements, superior computing performance is essential. Our system integrates an MPU main board with an optional plug-in Wi-Fi 6 module, allowing for seamless integration and enhanced functionality.

System Benefits​:

  • Ready-to-use, proven-to-work Wi-Fi 6 mPCIe board with all needed components using the connectivity chip enables:
    • Ultra-high throughput up to 3000Mbps,
    • 4x4 MIMO latest Wi-Fi 6 standard,
    • 2.4GHz + 5GHz dual band.
  • Single 3.3V supply, other power rails generated on module, additional 12V rail for the main board.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.131Sheet.258Sheet.259Sheet.91Sheet.261DC/DC Buck 5DC/DC BuckDC/DC BuckSheet.1Sheet.2Sheet.3Sheet.4EU149EU149EU149DC/DC Buck 1DC/DC BuckDC/DC BuckDC/DC Buck 3DC/DC BuckDC/DC BuckDC/DC Buck 4DC/DC BuckDC/DC BuckInputInput.21Input.22Input.23Input.24Input.25Input.26Input.27Input.28eMMCeMMCeMMCLPDDR4LPDDR4LPDDR4 EPROMEPROMEPROMOSPIOSPIOSPISystem ControllerSystem ControllerSystem ControllerRTCRTCRTCConnectorConnectorConnectorLVDS ConnectorLVDS ConnectorLVDS ConnectorClock 25 MHzClock 25MHzClock 25MHz DV1 ConnectorComponent block.7711pt text11pt textDV1 ConnectorDV1 ConnectorDV1 ConnectorIIC for DVFS ConnectorIIC for DVFS ConnectorIIC for DVFS ConnectorTPMTPMTPM USB 2.0 ConnectorComponent block.631 USB 2.0 ConnectorUSB 2.0 ConnectorUSB 2.0 Connector Micro SD Card ConnectorComponent block.631Micro SD Card ConnectorMicro SD Card ConnectorMicro SD Card ConnectorEthernet AVB ConnectorEthernet AVB ConnectorEthernet AVB Connector USB 3.0 ConnectorUSB 3.0 ConnectorUSB 3.0 ConnectorPCIe / SATA ConnectorPCIe / SATA ConnectorPCIe / SATA Connector CAN TRxComponent block.631 CAN TRxCAN TRxCAN TRxMPU MainboardMPU MainboardMPU MainboardCarrier BoardCarrier BoardCarrier BoardSheet.90Sheet.92Sheet.94Sheet.95Sheet.96Sheet.97Sheet.98Sheet.100Sheet.101Sheet.102Sheet.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.112Sheet.113Sheet.115Sheet.116Sheet.118Dual component.119 HDMI ConnectorHDMI ConnectorHDMI ConnectorHDMI ConnectorSheet.122Sheet.123Sheet.124Sheet.125Sheet.129Sheet.133Sheet.134Sheet.135Sheet.136Sheet.138Sheet.139Sheet.140Sheet.142Sheet.143Sheet.144Sheet.145Sheet.191Sheet.192mPCIemPCIemPCIeEEPROM 2Kb x8EEPROM 2Kb x8EEPROM 2Kb x8Antenna.204Sheet.205Sheet.206Sheet.207Sheet.208Sheet.209Sheet.210Antenna.211Sheet.212Sheet.213Sheet.214Sheet.215Sheet.216Sheet.217Antenna.218Sheet.219Sheet.220Sheet.221Sheet.222Sheet.223Sheet.224Antenna.225Sheet.226Sheet.227Sheet.228Sheet.229Sheet.230Sheet.231 .232Sheet.233Sheet.234Sheet.235Sheet.236Sheet.237Sheet.238Sheet.239Sheet.240Sheet.242Sheet.243Sheet.244Connector 1.160VOUT = 3.3V IOUT max=2.13AVOUT = 3.3V IOUT max=2.13AVOUT = 3.3VIOUT max=2.13AVOUT = 3.0V IOUT max=1.29AVOUT = 3.0V IOUT max=1.29AVOUT = 3.0VIOUT max=1.29AVOUT = 1.1V IOUT max=2.38AVOUT = 1.1V IOUT max=2.38AVOUT = 1.1VIOUT max=2.38AVOUT = 0.82V IOUT max=21.75AVOUT = 0.82V IOUT max=21.75AVOUT = 0.82VIOUT max=21.75AVOUT = 5V IOUT max=0.89AVOUT = 5V IOUT max=0.89AVOUT = 5VIOUT max=0.89AVOUT = 3.6V IOUT =0.2AVOUT = 3.6V IOUT =0.2AVOUT = 3.6VIOUT =0.2AVOUT = 2.5V IOUT =0.2AVOUT = 2.5V IOUT =0.2AVOUT = 2.5VIOUT =0.2AVOUT = 1.8V IOUT =0.48AVOUT = 1.8V IOUT =0.48AVOUT = 1.8VIOUT =0.48ASheet.260Humidity & Temperature SensorHumidity & Temperature SensorHumidity & Temperature Sensor3.3V3.3V3.3V PCIePCIePCIeSheet.276Sheet.277Sheet.278Sheet.2791V8 850mAmax1V8 850mAmax1V8 850mAmax0V9 2.2Amax0V9 2.2Amax0V9 2.2AmaxConnector 1.160.282Sheet.288 8888Sheet.291VIN =12V IIN, max = 3.5AVIN=12V IIN, max= 3.5AVIN=12VIIN, max= 3.5ASheet.294MPUMPUMPU eMMCeMMCeMMCLPDDR x4LPDDR x4LPDDR x4ARM Cortex A57 (1.5 GHz) x4Arm Cortex A57 (1.5 GHz) x4Arm Cortex A57 (1.5 GHz) x4Audio CODECAudio CODECAudio CODECCAN x2CAN x2CAN x2Quad SPI x2Quad SPI x2Quad SPI x2SCIF x6SCIF x6SCIF x6PC x7PC x7PC x7SATASATASATAHDMI x2HDMI x2HDMI x2AGB368AGB368AGB368LVDSLVDSLVDSDV1 x2DV1 x2DV1 x2IIC for DVFSIIC for DVFSIIC for DVFSPCIe x2PCIe x2PCIe x2 SD Card x4SD Card x4SD Card x4Ethernet AVBEthernet AVBEthernet AVBUSB 3.0USB 3.0USB 3.0USB 2.0 x2USB 2.0 x2USB 2.0 x2ARM Cortex A53 (1.2 GHz) x4Arm Cortex A53 (1.2 GHz) x4Arm Cortex A53 (1.2 GHz) x4ARM Cortex R7 (800 MHz)Arm Cortex R7 (800 MHz)Arm Cortex R7 (800 MHz)Sheet.295Wi-Fi 6 4x4 3000MBpsWi-Fi 6 4x4 3000MbpsWi-Fi 6 4x4 3000MbpsWi-Fi 802.11ax BasebandWi-Fi 802.11ax BasebandWi-Fi 802.11axBasebandTxRxTxRxTxRx TxRxTxRxTxRx TxRxTxRxTxRx TxRxTxRxTxRx PCIePCIePCIeDC/DC Buck 9DC/DC BuckDC/DC BuckDC/DC Buck 10DC/DC BuckDC/DC BuckDC/DC Buck 2DC/DC BuckDC/DC BuckSheet.296Component block.631RS-232 TRxRS-232 TRxRS-232 TRxSheet.297Component block.83 RS-485 TRxRS-485 TRxRS-485 TRxSheet.132DC/DC Buck 6DC/DC BuckDC/DC BuckDC/DC Buck 7DC/DC BuckDC/DC BuckDC/DC Buck 8DC/DC BuckDC/DC Buck
Exiting Interactive Block Diagram

Support