Skip to main content

Boards, Kits & Reference Designs

Renesas offers a variety of easy-to-use boards for evaluation of MCU and MPU products targeted at kick starting your development project.

  • Starter Kits
    Starter kits offer a user-friendly development environment for evaluation, allowing you to start coding, debugging, and evaluating solutions immediately out of the box using the emulator and integrated development environment included in the kit.
  • Evaluation Kits
    Evaluation kits allow you to evaluate product performance or featured product functions for introductory use.
  • Development Kits
    Development Kits provide the resources to evaluate advanced features and functions, while reference kits target specific functions for a particular final product or application.
  • Demonstration Kits
    Demonstration kits are evaluation and demonstration tools for Renesas products with the goal of providing you with a powerful debug and demonstration platform targeted at common applications.
  • Reference Kits
    Reference kits can support you to evaluate specified functions for the particular final products/applications.

Boards & Kits List

Search has returned 1543 results

Product ID Title Type Company
RSSK-RX130 Capacitive Touch Evaluation System for RX130 Evaluation Renesas
RSSK-RX140 Capacitive Touch Evaluation System for RX140 Evaluation Renesas
RSSK-RX23W RX23W Solution Starter Kit for Bluetooth 5 Evaluation Starter Renesas
RSSK-RX261 Capacitive Touch Evaluation System for RX261 Evaluation Renesas
RSSK-RX671 Capacitive Touch Evaluation System for RX671 Evaluation Renesas
RTDTTP4200W066A-KIT 4.2kW Digital Bridgeless Totem-Pole PFC Evaluation Board Evaluation Renesas
RTE510MPG0TGB00000R RL78/I1B Target Board Evaluation Renesas
RTE510Y470TGB00000R RL78/G10 (R5F10Y47) CPU Board Evaluation Renesas
RTE5117GC0TGB00000R RL78/I1D (R5F117GC) CPU Board Evaluation Renesas
RTK-251-1POWERBANK3 100W USB Type-C Power Bank Reference Design Reference Designs Renesas
RTK-251-BuckBoostConverter2 100W USB Type-C DC Input Module Evaluation Renesas
RTK-251-DRPEVB 100W USB Type-C Input/Output Power Converter Evaluation Renesas
RTK-251-SinkCharger-ISL9238C 100W USB Type-C Battery System Reference Design Reference Designs Renesas
RTK-251-SinkCharger-RAA489118 100W USB Type-C Battery System Reference Design for 2 to 7S Li-ion Reference Designs Renesas
RTK-G015-EPRSinkCharger-140W 140W USB Type-C Battery System Reference Design for 2 to 7S Li-ion Reference Designs Renesas
RTK00WFMX0B 802.11b/g/n 2.4G Wi-Fi Pmod Expansion Board Development Renesas
RTK0EA0004D00001BJ RA6M1 Voice Recognition Demo Board Demonstration Renesas
RTK0EE0003D01002BJ CPX3 Evaluation Kit for AC and DC over 48V (J70D1 with RX631) Evaluation Renesas
RTK0EE0007D01001BJ CPX3 Evaluation Kit for DC under 48V (J80D1 with RX651+Audio circuit) Evaluation Renesas
RTK0EE0007D02001BJ CPX3 Evaluation Kit for DC under 48V (J80D2 with RL78/G13) Evaluation Renesas
RTK0EE0009D01001BJ CPX4 DC-PLC Evaluation Kit M01D1 Evaluation Renesas
RTK0EE0009D02001BJ CPX4 AC-PLC Evaluation Kit M02D2 Evaluation Renesas
RTK0EE0013D10001BJ R9A06G062GNP FCC-Compliant Sub-GHz Wireless Communication Evaluation Kit Evaluation Renesas
RTK0EE0013D10002BJ R9A06G062GNP CE/UKCA-Compliant Sub-GHz Wireless Communication Evaluation Kit Evaluation Renesas
RTK0EE0013D10003BJ R9A06G062GNP Japan Radio Law-Compliant Sub-GHz Wireless Communication Evaluation Kit Evaluation Renesas
RTK0EF0136DK0002BU RAJ240090/100 Fixed-Firmware Evaluation Kit for Battery Management Evaluation Renesas
RTK0EF0163DK0002BU RAJ240055 Fixed-Firmware Evaluation Kit for Battery Management Evaluation Renesas
RTK0EH0003S02001BR Blood Pressure Monitoring Evaluation Kit for RL78/H1D Evaluation Renesas
RTK0EM0006S01212BJ 24V Motor Control Evaluation System for RX23T Starter Renesas
RTK0EM00F0S00020BJ RAA306012 3-Phase Smart Gate Driver Solution Starter Kit Starter Renesas
RTK0EML2C0S01020BJ BLDC Motor Control Evaluation System for RAJ3060xx Motor Control ICs Evaluation Renesas
RTK0EML2J0S00020BJ RAJ306102 General-Purpose Motor Control IC Solution Starter Kit Starter Renesas
RTK0EMXAH0S00020BJ RAJ306101 General-Purpose Motor Control IC Solution Starter Kit Starter Renesas
RTK0EN0001D01001BZ RL78/G1D Evaluation Board Evaluation Renesas
RTK0ES1001C00001BJ Renesas Solution Starter Kit for RX23E-B Starter Renesas
RTK0ESXB10C00001BJ Renesas Solution Starter Kit for RX23E-A Starter Renesas
RTK5RL10N0CPL000BJ RL78/I1C (512KB) Fast Prototyping Board (RL78/I1C FPB) Evaluation Renesas
RTK5RLG13AC00000BJ RL78/G13A Target Board Evaluation Renesas
RTK5RLG140C00000BJ RL78/G14 Fast Prototyping Board (RL78/G14 FPB) Evaluation Renesas
RTK5RLG150C00000BJ RL78/G15 Fast Prototyping Board (RL78/G15 FPB) Evaluation Renesas
RTK5RLG160C00000BJ RL78/G16 Fast Prototyping Board (RL78/G16 FPB) Evaluation Renesas
RTK5RLG1M0C00000BJ RL78/G1M Fast Prototyping Board (RL78/G1M FPB) Evaluation Renesas
RTK5RLG1N0C00000BJ RL78/G1N Fast Prototyping Board (RL78/G1N FPB) Evaluation Renesas
RTK5RLG1P0C00000BJ RL78/G1P Fast Prototyping Board (RL78/G1P FPB) Evaluation Renesas
RTK5RX1300C00000BR Target Board for RX130 Evaluation Renesas
RTK5RX1400C00000BJ Target Board for RX140 Evaluation Renesas
RTK5RX2310C00000BR Target Board for RX231 Evaluation Renesas
RTK5RX23W0C00000BJ Target Board for RX23W Evaluation Renesas
RTK5RX23W0C01000BJ Target Board for RX23W Module Evaluation Renesas
RTK5RX65N0C00000BR Target Board for RX65N Evaluation Renesas