Skip to main content
Renesas Electronics Corporation

Overview

The Target Board for RX231 provides an entry point to evaluation, prototyping and developing for the RX231 MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.

Features

  • On-board RX231 MCU
  • Excellent choice for basic evaluation and development of selected MCU
  • Full access to all MCU pins by provided header through-hole connections
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

Products in the Design

Sample & Buy

Target Board for RX231

Target Board for RX231

RTK5RX2310C00000BR Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150
1u | $25.88Budgetary Price