Skip to main content
Renesas Electronics Corporation

Overview

Description

The Programmable Clocks Live Bench Measurement tool is a powerful, cloud-based tool that gives you 24/7 access to live phase noise measurements for Renesas' flagship clock families, including VersaClock®, FemtoClock™, and ProXO. With the Programmable Clocks Live Bench Measurement tool, you can:

  • Instantly access phase noise jitter analysis and PCIe jitter performance reports.
  • Identify the best-fit clock solution for your application.
  • Generate orderable part numbers and place sample requests.

Lab Access 24/7

Measurement can be made at any time during the day. No reservation needed.

Simplicity

No upfront investment, such as an EVB or lab equipment, is needed.

One-Stop Shop

All-in-one performance evaluation, part number generation, and sample requests. 

Image
Illustrative image showing programmable clocks live bench measurement development toolment

Target Devices

Downloads

Documentation

Videos & Training

Support

Support Communities

  1. GreenPAK CNT/DLYfunction: What am I doing wrong?

    I can not get teh CNT/DLY function of an SLG46826G to behave as per the datasheet. Can anyone help please? 全屏 U4_SLG46826Ggp6.txt 下载 Jul 25, 2023