Overview
The RX671 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Configuration
- RX671 CPU board
- Touch application board
- Self-capacitance evaluation board built-in basics for capacitive touch: switches, sliders, and wheels
Features
- Use to evaluate various touch functions (button, slider, wheel)
- Simple prototyping
- Use as a reference when designing boards or software
- Easily adjust the sensitivity by using QE for Capacitive Touch
- Easy operation with an intuitive interface
- Easy to develop touch interfaces even for beginners with the GUI
- Automatically output adjusted source code
- Equipped with RX671 MCU (R5F5671EHDFP)
- Capacitive touch sensor (CTSUa) pin, 17 channels available
Applications
HMI Capacitive TouchSample & Buy
Capacitive Touch Evaluation System for RX671
RTK0EG0044S01001BJ Active
| Description: | Capacitive Touch Evaluation System for RX671 |
1u | $152.94Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Capacitive Touch Proximity Touch Reference Design
Demonstrates touchless proximity detection using capacitive sensing. Enables evaluation of hygienic, contact-free user interface applications for consumer and home appliance designs.
Capacitive Touch Liquid Level Indicator Reference Design
Demonstrates liquid level measurement using capacitive touch sensing without mechanical parts. Designed to evaluate durable, low‑cost level detection solutions.
Renesas Starter Kit+ for RX671
RX671-Starter-Kit-Plus Active
Begin RX671 MCU development with this starter kit featuring built-in debugging and an LCD. It enables quick evaluation and application development right out of the box.
Videos & Training
Additional Videos
News & Blog Posts
Blog Post Mar 2, 2023 |
Blog Post May 17, 2022 |
Blog Post Mar 4, 2022 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.