Overview
The RTE510MPG0TGB00000R is a target board used for evaluating microcontroller operations using the E1, the Renesas Electronics on-chip debug emulator with programming function.
Features
- Incorporates RL78/I1B (R5F10MPG)
- Mounted 12MHz and 32.768kHz resonator
- Equipped with universal area (2.54mm pitch)
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
- Highly expandable, with peripheral board connectors equipped with microcontroller pins
Sample & Buy
RTE510MPG0TGB00000R
Active| Pb (Lead) Free: | No |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
1u | $21.18Budgetary Price
Videos & Training
Additional Videos
Support
Support Communities
- Emulator E2 lite for serial communication
Hi Team, Is it possible to use Emulator E2 lite connected to a RL78 target board to communicate to PC serial terminal (for e.g. I want to do some printf/sprintf from the target board and print on the PC's hyperterminal)? Can you guide with the process ...
Apr 28, 2023
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.