Overview
Description
The 24V Motor Control Evaluation System for RX23T offered by Renesas makes it easy for users to evaluate motor solutions.
This product is a discontinued product. Please consider using the successor product, Evaluation System for BLDC Motor (P/N: RTK0EMX270S00020BJ).
Configuration
- 24V Inverter Board
- 24V Permanent magnet synchronous motor control function
- 3-shunt current detection function
- Overcurrent protection function
- CPU card for RX23T
- USB mini B cable
- Permanent magnet synchronous motors
PC System Requirements
- IBM PC/AT or compatible PC (USB 2.0 interface necessary) *1
- Processor: 1 GHz or more (hyperthreading and multi-core CPU support)
- Memory: 2 GB or more is recommended, minimum requirement is 1 GB (2 GB or more for 64-bit Windows 7)*2
- Free space on hard disk: 600 MB or more
- Display: 1024 × 768 resolution or more, 65,536 colors or more
- I/O: CD-ROM drive
- Microsoft Windows XP / Windows 7 *2
- Other software requirements in addition to Windows OS
- .NET Framework 3.5 SP1 + language pack
- Microsoft Visual C++ 2008 SP1 runtime library
- Internet Explorer 6.0 or later
*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows® is a registered trademark of Microsoft Corporation of the U.S.
Features
- RX23T microcontroller for motor control
- Permanent magnet synchronous motor (brushless DC motor)
- Three-shunt current detection function
- Supports Motor Control Development Support Tool Renesas Motor Workbench
- Overcurrent protection function
- Replace CPU card, other MCU can be evaluated.
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.