Overview
This product is an evaluation kit for AC power line communication for developing software and evaluating systems compatible with Renesas' PLC modem IC R9A06G061. This product is a complete evaluation platform comprising the analog front end and control MCU required for AC power line communication.
To evaluate PLC communication using this product, the PHY Performance Evaluation Tool: SimpleMAC graphical user interGUI is required. Please download SimpleMAC GUI and User's Manual from the Downloads section of this page. (Two or more of this kit are necessary for evaluating PLC communication)
Features
- Supported MCU and PLC modem IC:
- MCU Group: RX651
- Part number of MCU mounted on board: R5F5651EHDFP
- PLC modem IC: R9A06G061
- Part number of PLC modem IC mounted board: R9A06G061
- The kit contains the following four boards:
- AC-PLC board: PLC modem IC (CPX4: R9A06G061) and AFE device
- Control MCU board: RX651: R5F5651EHDFP
- Filter board: Removes noise outside the corresponding pass band
- PMOD conversion board: Pmod™ connector female-male conversion board
- Supported standards/frequencies:
- CENELEC-A (35.9375kHz - 90.625kHz)
- CENELEC-B (98.4375kHz - 121.875kHz)
- FCC (154.6875kHz - 487.5kHz)
- Power line voltage: AC100-230V
- Power supply: External power supply via AC adapter (rated 15V/1.2A) [Note: AC adapter is not included]
- Main unit outer dimensions: 130×80×45 mm
Note:
The AC adapter is not included. Please prepare an AC adapter that complies with the laws and regulations of the environment you use. Following AC adapters have been verified to not degrade communication performance.
Verified AC adapters
| Model name | UN318-1512 PL03B | SMI18-15-V-P5 | GST18B15-P1J | ||
|---|---|---|---|---|---|
| Vender | UNIFIVE | CUI Inc. | MEAN WELL | ||
| DC Volt. | 15V | 15V | 15V | ||
| Type | Wall Mount | Wall Mount | Desktop | ||
| Supported Standards * Please check the latest information by vender. | PSE | (JPN) | check | check | check |
| CE | (EU) | check | check | check | |
| UKCA | (GBR) | check | check | ||
| UL | (USA) | check | check | check | |
| FCC | (USA) | check | check | check | |
| DoE-VI | (USA) | check | check | check | |
| CCC | (CHN) | check | check | check | |
| BIS | (IND) | check | |||
| CPS | (SGP) | ||||
| BSMI | (TWN) | check | |||
| KC | (KOR) | check | check | ||
| RCM | (AUS) | check | check | ||
| CB | check | check | |||
| Remark | A type pin | Multi-Blade (A,B,C,E,N) | without AC power cable | ||
Sample & Buy
RTK0EE0009D02001BJ
Active| Pb (Lead) Free: | No |
Add-on Hardware
CPX4 DC-PLC Evaluation Kit M01D1
Resources
Support
Support Communities
- CPX4 AC-PLC Evaluation Kit M02D2 RTK0EE0009D02001BJ
I Have bought 2 sets of CPX4 AC-PLC Evaluation Kit M02D2 RTK0EE0009D02001BJ from DigiKey. But I can not download CPX4 SimpleMAC GUI for further test. The system said: My request is pending. How long it will be take for aproving ? Best regards; Marshall Wu @Taiwan [email protected]
May 5, 2025