Skip to main content
Renesas Electronics Corporation

Overview

Description

The RL78/G15 Fast Prototyping Board, featuring the RL78/G15 microcontroller, is ideal for various prototype developments. The built-in emulator circuit that is equivalent to E2 emulator Lite allows programming and debugging without extra tools. Additionally, it has Arduino Uno and Pmod™ interfaces, access to all microcontroller pins, and high scalability. Renesas also provides an Arduino library that supports creating various programs (sketches) on the Arduino IDE.

Features

  • Equipped with an RL78/G15 16-bit microcontroller (R5F12068ASP)
    • 16MHz, RL78-S2 Core
    • ROM: 8KB, RAM: 1KB, Data Flash 1KB
    • 20-pin LSSOP, 6.5mm x 4.4mm x 1.45mm, 0.65mm pitch
  • Programs can be written and debugged via the COM Port communication by connecting it to a PC with a USB cable
  • Able to access all the microcontroller pins
  • Comes standard with Arduino Uno and Pmod™ interfaces
  • Arduino library available
  • Support for various RL78 software and tools

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.