Skip to main content

Overview

Description

The Target Board for RX23W provides an entry point to evaluation, prototyping and developing for the RX23W MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.

Features

  • On-board RX23W MCU
  • Excellent choice for basic evaluation and development of selected MCU
  • Full access to all MCU pins by provided header through-hole connections
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. Bluetooth/ Peripheral examples on the RTK5RX23W0C00000BJ

    Hello Team, I have the RTK5RX23W0C00000BJand I would like to play around, where I can find some BLE basic examples and peripheral eamples (SPI/I2C/UART...) many thanks  gafsos

    Sep 7, 2021
  2. Query on RX23w USB Flashing

    Hi, USB Flashing  We are working on Target board of RX23W EVK RTK5RX23W0C00000BJ REV.A in this default flash mode is FINE boot mode . We tried configuring USB interface by below changes but unable detect USB in device manager ,please share feedback on same .   i.SS12 is isolated  ii. MD ...

    Oct 15, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?