Skip to main content
Renesas Electronics Corporation

Overview

Description

The Wi-Fi Pmod Expansion Board enables quick prototyping of wireless connectivity solutions using a variety of Renesas microcontroller (MCU) kits. It features an SX-ULPGN, a single-band 2.4GHz 802.11n module based on the Qualcomm QCA4010 System-on-Chip (SoC).

MCUs Supported

Getting Started

  1. RA Microcontrollers - In order to use the Wi-Fi Pmod Expansion Board with an RA MCU evaluation kit, refer to the Wi-Fi example project for that kit.
    • The project files (including binary/hex files) of the Wi-Fi example project for a kit are provided in the RA example project bundle (
    • The source code of the Wi-Fi example projects are also available at RA FSP Example Projects on GitHub. Browse to ra-fsp-examples/example_projects/<kit_name>/wifi_<kit_name>_ep. Example: ra-fsp-examples/example_projects/ek_ra6m3/wifi/wifi_ek_ra6m3_ep
  2. RX Microcontrollers - In order to use Wi-Fi Pmod Expansion Board with RX Microcontrollers, refer to the RX65N Cloud Kit.

Certifications

The Wi-Fi Pmod Expansion Board meets the following certifications/standards. Refer to the Wi-Fi Pmod Expansion Board documentation for disclaimer, precautions and more details on the certifications.

Radio Certifications

  • FCC 47 CFR Part 15B
  • CE: Radio Equipment Directive (RED) 2014-53-EU

Material Selection, Waste, Recycling, and Disposal Standards

  • EU RoHS
  • China SJ/T 113642014, 10-year environmental protection use period.

Features

  • IEEE 802.11b/g/n compliant, 2.4GHz, HT20, MCS0-7, up to 13-ch
  • 1x1 single stream system
  • One UART and one HS-UART MCU host interface
  • Full suite of AT command supports
  • 12dBm~17dBm transmit power
  • -89dBm~-96dBm receive sensitivity
  • 76mA Rx, 124mA Tx, 13µA standby power consumption
  • WPA, WPA2, WPS, WEP 64/128 security
  • Station, AP, Concurrent, Wi-Fi direct operating modes
  • IPv4/IPv6, TCP/UPD network protocols

Applications

Documentation

Design & Development

Software & Tools

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. RTK00WFMX0B01000BE max. HSUART data rate

    We want to use an RTK00WFMX0B01000BE Wi-Fi Board together with an Renesas RA6M3 µC in a commercial product.Is there any specification about the max. data rate which can be achieved (using hardware flow control with RTS/CTS) on the HSUART interface ?We couldn't find such spec ...

    Aug 15, 2024
  2. Can I use DA16600 Wi-Fi module instead of Silex Wi-Fi UART Pmod for EK-RA8P1 Wi-Fi example?

    Hello, I am working on Wi-Fi connectivity using the EK-RA8P1 board. In the NetX Duo Wi-Fi example project, it is mentioned that Wi-Fi is supported through the Renesas Silex UART Wi-Fi Pmod (RTK00WFMX0B01000BE). However, I do not have the Silex Wi-Fi Pmod module. Instead ...

    Nov 24, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?