Skip to main content
Renesas Electronics Corporation

Overview

This product is an evaluation kit for DC-based power line communication for developing software and evaluating systems compatible with Renesas' PLC modem IC R9A06G061. This product is a complete evaluation platform comprising the analog front end and control MCU required for DC power line communication.

To evaluate PLC communication using this product, the PHY Performance Evaluation Tool, SimpleMAC GUI is required. Please download SimpleMAC graphical user interface (GUI) and User's Manual from the Downloads section of this page. (Two or more of this kit are necessary for evaluating PLC communication)

Features

  • Supported MCU and PLC modem IC:
    • MCU Group: RX651
    • Part number of MCU mounted on board: R5F5651EHDFP
    • PLC modem IC: R9A06G061
    • Part number of PLC modem IC mounted board: R9A06G061
  • The kit contains the following four boards:
    • DC-PLC board: PLC modem IC (CPX4: R9A06G061) and AFE device
    • Control MCU board: RX651: R5F5651EHDFP
    • Power filter board: Filter for removing PLC signal
    • PMOD conversion board: Pmod™ connector female-male conversion board
  • Supported frequencies:
    • Supported 1: 98.4375kHz - 121.875kHz
    • Supported 2: 154.6875kHz - 487.5kHz
  • Power line voltage: 16 - 48VDC
  • Power supply:
    • Line power supply: Power supply DC voltage from communication line (DC16-48V, 0.5A or more recommended)
    • External power supply: Power supply DC voltage from AC adapter (DC16-48V, 1A or more recommended)
      [Note: AC adapter is not included]
  • Main unit outer dimensions: 120×80×27 mm

Products in the Design

RX651
32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities

Sample & Buy

CPX4 DC-PLC Evaluation Kit M01D1 (RTK0EE0009D01001BJ)

RTK0EE0009D01001BJ

Active
Pb (Lead) Free:No
1u | $300.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

CPX4 AC-PLC Evaluation Kit M02D2

Evaluate AC power line communication designs with a complete platform based on Renesas PLC modem technology. Supports system development and communication testing for AC-PLC applications.

Support

Support Communities

  1. RTK0EE0009D01001BJ - CPX4 DC-PLC Evaluation Kit M01D1

    I purchased RTK0EE0009D01001BJ in order to communicate data using CPX4(R9A06G061).There is an RX651 MCU board(RTK0EE0011C01001BJ) to run RTK0EE0009D01001BJ , but there are no corresponding example programs or documents to set up CPX4(R9A06G061).Could someone please give me some help to solve my problem?

    Sep 8, 2023
  2. CPX3 / CPX4 PLC ICs - Lack of support from Renesas

    Hi, We have so far purchased 4 Renesas PLC evaluation boards including: 2 x RTK0EE0007D01001BJ CPX3 Evaluation Kit for DC under 48V (J80D1 with RX651+Audio circuit) 2 x RTK0EE0009D01001BJ CPX4 DC-PLC Evaluation Kit M01D1 Getting support to start with was rather slow, but now getting great support. Regards ...

    Dec 5, 2023
  3. PLC CPX4 and Audio

    Has anybody used the CPX4 for voice audio? We are looking at using the CPX4 in a fire panel phone system with up to 20 phones on a 1km loop. We purchased  2 Renesas CPX4 DC kits for testing with various cable types, and seems to operate over 2km of ...

    Nov 27, 2023