Overview
The RX261 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Configuration
- RX261 CPU board
- Touch application board
- Self-capacitance evaluation board built-in basics for capacitive touch: switches, slider and wheel
Features
- Use to evaluate various touch functions (button, slider, wheel)
- Simple prototyping
- Use as a reference when designing boards or software
- Easily adjust the sensitivity by using QE for Capacitive Touch
- Easy to develop touch interfaces even for beginners with GUI
- Easy operation with intuitive interface
- Automatically output adjusted source code
- RX261 MCU (R5F52618BGFP) mounted
- Capacitive touch sensor (CTSU2SLa) terminal 34 channels available
Applications
HMI Capacitive TouchSample & Buy
RTK0EG0055S01001BJ
Active1u | $152.94Budgetary Price
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.