Overview
As a central processing unit (CPU) board usable in connection with the on-chip debugging E1 Emulator or MINICUBE2, the RL78/G10 (R5F10Y47) achieves simple and easy evaluation of the target MCU.
Features
- Incorporates RL78/G10 (R5F10Y47)
- Mounted 20MHz resonator
- Equipped with a universal area (2.54mm pitch)
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
- Highly extendable featuring peripheral board connectors equipped with microcontroller pins
- It can be used as a dual in-line package (DIP) conversion board of 2.54mm pitch by cutting off a board
- Lead-free (Pb-free) product
Sample & Buy
RTE510Y470TGB00000R
Active| Pb (Lead) Free: | No |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
1u | $17.65Budgetary Price
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.