Skip to main content
Renesas Electronics Corporation

Overview

The RAJ240055 evaluation kit consists of an evaluation module (EVM), a USB System Management Bus (SMBus), and an interface adapter. It allows users to evaluate their battery management system using the Renesas RAJ240055 Li-ion Battery Fuel Gauge IC (FGIC).

The kit includes the Battery Management System with Fixed Firmware (R-BMS F), which is a fixed-firmware that is easy to use and requires no additional development. It features user-configurable settings for determining the device's different thresholds. The evaluation kit enables a seamless transition from evaluation to customer qualification without the need for firmware development.

Contact your regional agencies/distributors for more details.

Features

  • Complete evaluation system for Li-ion battery management
  • Optimized circuit module for quick setup
  • SMBus I/F communication
  • Built-in resistor cell simulator for quick setup with minimum wire connections
  • LED indicator to show battery level, system status (charge/discharge/alert)
  • GUI based PC software for configuration

Products in the Design

Sample & Buy

RAJ240055 Evaluation Kit - Angle

RTK0EF0163DK0002BU

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Videos & Training

Support

Support Communities

  1. Renesas RAJ240055 Firmware Request

    I want to evaluate this gauge using the RTK0EF0163DK0002BU, but I requested the firmware document about half a year ago. Why has nobody given me access permission?

    May 20, 2026
  2. THe SYSIN of RAJ240055

    Hi, What is the sysin of RAJ240055? There is no clear functional description in datasheet,just a “System presence input ”,so,how to use it?can it be floated? Regards

    Apr 23, 2026