Skip to main content
Renesas Electronics Corporation

Overview

Description

The RTK0EA0004D00001BJ is a demonstration board for a voice recognition remote control using RA6M1.

Features

  • Compact (60mm x 40mm)
  • Built-in MEMS microphone
  • Easy setup (can be powered by USB connection)
  • Built-in transmission interfaces (USB, emulator interface)

Applications

Documentation

Design & Development

Lab on the Cloud

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?