Skip to main content
Renesas Electronics Corporation

Overview

The Target Board for RX140 is an evaluation board for initial deployment consideration that is both inexpensive and provides access to all of the RX140 signal pins. In addition, it is equipped with an emulator circuit, making it possible to develop applications immediately by connecting to a PC for debugging. It can also be used for initial evaluation of touch features by implementing the LPF capacitors required for touch operation.

Features

  • RX140 MCU based
  • Supports multi-power supply: USB VBUS (5V) or LDO (3.3V) or external power supply (1.8V to 5.5V)
  • Emulator circuit
  • Micro-USB Type-B connector
  • Pmod™ connector standard implementation. Supports Pmod Interface Types 2A (SPI), 3A (UART) and 6 (I2C)
  • 1 user switch, 1 reset switch
  • 2 user LEDs, 1 power LED, 1 ACT LED
  • MCU current measurement header
  • Supports a capacitor connection for touch LPF
  • CE, UKCA conforming marking and China RoHS compliant marking

Products in the Design

Sample & Buy

Target Board for RX140

Target Board for RX140

RTK5RX1400C00000BJ Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150
1u | $23.53Budgetary Price

Videos & Training

Support

Support Communities

  1. Join

    Hi, I would like to join the "App Kits and demo board" sub-group but I don't find the "join" button. "More" button doesn't show in the list the possibily to join. How to do that? Morevoer, I have a question on RTK5RX1400C00000BJ "target board for RX140" demo ...

    Nov 9, 2022
  2. RFP is not detecting the board (R5F51403ADFL) using com port

    We are new to Renesas controllers. So trying to get the basic board to do sw programming using RFP.  We are using 48pin R5F51403ADFL using a breakout board so that we can test all the interfaces. Right now just setup the minimum configuration for doing the flash programming (RFP v3 ...

    Feb 26, 2023