Skip to main content
Renesas Electronics Corporation

Overview

Description

The RTDTTP4200W066A 4.2kW bridgeless totem-pole power factor correction (PFC) evaluation board enables highly efficient single-phase AC/DC conversion using the latest Renesas Gen IV Plus SuperGaN® FET. The TP65H030G4PWS is a diode-free Gallium Nitride (GaN) FET bridge with low reverse recovery charge.

Features

  • Low-line and high-line input totem-pole PFC capability, supporting up to 4200W with a 385VDC output
  • Switching Frequency: 66kHz
  • High efficiency and low losses
  • Cooled package temperature up to max power
  • Overcurrent and overvoltage protection
  • Pb-free available 

Applications

Documentation

Product Options

Applied Filters:

Videos & Training

Support