Overview
Description
The RL78/G1P Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1P microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping.
No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite. The standard Arduino Nano and PmodTM interfaces allow you to use the interface without any hardware modifications. In addition, debugging is easy with the Arduino Nano header combined use function which provides access to all pins of the target microcontroller.
Features
- Equipped with an RL78/G1P 16-bit microcontroller (32-pin, ROM: 16KB, RAM: 1.5KB, Data Flash: 2KB)
- No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
- Access to all of the pins of the microcontroller
- Arduino Nano and PmodTM interfaces come standard
- Support for various RL78 software and tools
Applications
Design & Development
Support
Support Communities
Resources
Videos & Training
This video guides you through the development process using the FPB for RL78, covering three key steps: installing the IDE, generating a project with sample code, and verifying its operation. The video uses the FPB-RL78L23 as an example, but the process applies to FPBs for all RL78 products.
Chapter Titles
00:00 Opening
01:01 Pre-Installed Program
01:54 Installing a Development Environment
03:08 Generating a Project Using Sample Code
04:06 Checking the Operation
Related Resources